Power Sourcing Equipment / Power over Ethernet (PSE / PoE)

Next generation power-over-ethernet (PoE) systems can deliver up to 100 W to each powered device. Large LCD screens, wireless hot-spots and pan-tilt-zoom CCTV cameras are placing increased demands on PoE power sourcing equipment (PSE).

Block diagram

Design considerations

System capability must include ‘soft-start’ procedures, resilience to short-circuits, together with optimized thermal management and power density.

Superior protection and performance, such as low RDS(on) parameters, can be achieved by using dedicated PoE MOSFETs. They are designed specifically for the latest high-power PSE controllers.

Nexperia in action

PSMN075-100MSE, PSMN040-100MSE, PSMN4R8-100BSE MOSFETs referenced in Linear Technology's LTC4279 New PSE Controller datasheet are from our differentiated NextPower Live / Next Power PoE portfolios.


Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support