×

NEVB-NEH2000BY-4V2 energy harvesting evaluation board

The Nexperia NEVB-NEH2000BY-4V2 board allows convenient evaluation of the NEH2000BY energy harvesting PMIC. Designed to be simple and very compact, it is ideal to get started with energy harvesting. The small form factor enables easy integration into prototype applications.

NEVB-NEH2000BY-4V2

Key features and benefits

> Designed to be simple

  • Easily connectable to a harvester, a storage element and a load
  • Plug-and-Play: No preprogramming required
  • Simple testing interface

> Battery protection included with an Over Voltage Protection (OVP) chip of 4.2 V, which is compatible with batteries with a maximum voltage of 4.2 V or higher (e.g. LiPo). The storage element choice depends on the application design.
> Compact size
•  17 mm x 10 mm
•  Embeddable into size-constrained applications

Blog: Adaptive energy harvesting PMIC enables environmentally friendly autonomous, connected devices

Energy harvesting has the potential to overcome these limitations by collecting ambient energy...

read more

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support