Type number | Package | Package description | Total product weight |
---|---|---|---|
BC850CW/ZL | SOT323 | SC-70 | 5.66439 mg |
Subpart | Material group | Substances | CAS number | Mass(mg) | Mass(%) of subpart | Mass(%) of total product |
---|---|---|---|---|---|---|
Die | Doped silicon | Silicon (Si) | 7440-21-3 | 0.04000 | 100.00000 | 0.70617 |
subTotal | 0.04000 | 100.00000 | 0.70617 | |||
Lead Frame | Iron-nickel alloy | Aluminium (Al) | 7429-90-5 | 0.00203 | 0.10000 | 0.03587 |
Carbon (C) | 7440-44-0 | 0.00102 | 0.05000 | 0.01794 | ||
Chromium (Cr) | 7440-47-3 | 0.00203 | 0.10000 | 0.03587 | ||
Cobalt (Co) | 7440-48-4 | 0.01016 | 0.50000 | 0.17937 | ||
Iron (Fe) | 7439-89-6 | 1.05054 | 51.70000 | 18.54646 | ||
Manganese (Mn) | 7439-96-5 | 0.01626 | 0.80000 | 0.28699 | ||
Nickel (Ni) - cas no. 7440-02-0 | 7440-02-0 | 0.81280 | 40.00000 | 14.34929 | ||
Phosphorous (P) | 7723-14-0 | 0.00051 | 0.02500 | 0.00897 | ||
Silicon (Si) | 7440-21-3 | 0.00610 | 0.30000 | 0.10762 | ||
Sulphur (S) | 7704-34-9 | 0.00051 | 0.02500 | 0.00897 | ||
Pure metal layer | Copper (Cu) | 7440-50-8 | 0.08941 | 4.40000 | 1.57842 | |
Silver (Ag) | 7440-22-4 | 0.04064 | 2.00000 | 0.71746 | ||
subTotal | 2.03200 | 100.00000 | 35.87323 | |||
Mould Compound | Filler | Silica fused | 60676-86-0 | 2.39270 | 71.00000 | 42.24109 |
Pigment | Carbon black | 1333-86-4 | 0.01011 | 0.30000 | 0.17848 | |
Polymer | Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic) | 29690-82-2 | 0.66389 | 19.70000 | 11.72041 | |
Phenolic resin | Proprietary | 0.30330 | 9.00000 | 5.35450 | ||
subTotal | 3.37000 | 100.00000 | 59.49448 | |||
Post-Plating | Impurity | Antimony (Sb) | 7440-36-0 | 0.00001 | 0.00300 | 0.00011 |
Bismuth (Bi) | 7440-69-9 | 0.00000 | 0.00100 | 0.00004 | ||
Copper (Cu) | 7440-50-8 | 0.00000 | 0.00100 | 0.00004 | ||
Lead (Pb) | 7439-92-1 | 0.00001 | 0.00500 | 0.00019 | ||
Tin solder | Tin (Sn) | 7440-31-5 | 0.20998 | 99.99000 | 3.70700 | |
subTotal | 0.21000 | 100.00000 | 3.70738 | |||
Wire | Pure metal | Gold (Au) | 7440-57-5 | 0.01239 | 100.00000 | 0.21873 |
subTotal | 0.01239 | 100.00000 | 0.21873 | |||
total | 5.66439 | 100.00000 | 100.00000 |
Note(s): |
---|
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available. |
Disclaimer |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. |
China RoHS Information
Name of the part 部件名称 | 铅(Pb) | 镉(Cd) | 汞(Hg) | 六价铬(Cr-VI) | 多溴联苯(PBB) | 多溴二苯醚(PBDE) |
---|---|---|---|---|---|---|
Die 晶粒 | O | O | O | O | O | O |
Lead Frame 引线框 | O | O | O | O | O | O |
Mould Compound 注塑胶料 | O | O | O | O | O | O |
Post-Plating 后电镀 | O | O | O | O | O | O |
Wire 线 | O | O | O | O | O | O |
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。 |
O: Indicates all homogeneous materials` hazardous substances content are below the SJ/T11363-2006 MCV limit. |
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。 |
X: Indicates that the hazardous substance content contained in any one of the homogenuous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006. |
Remark: All Nexperia products have an environmental friendly use period (EFUP) of 50 years. |
disclaimer 免责声明 |
---|
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights. 本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。 |