×

Chemical content BUK7K6R2-40E/1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK7K6R2-40E/1SOT1205LFPAK56D98.95000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesAssembly siteRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664076115312601260Manchester, United Kingdom; Dongguan, China; Sherman, United States Of America; Hsin-chu, Taiwan; Cabuyao, PhilippinesLeaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-34.00000100.000004.04245
subTotal4.00000100.000004.04245
ClipCopper alloyCopper (Cu)7440-50-813.1736099.8000013.31339
Iron (Fe)7439-89-60.019800.150000.02001
Phosphorus (P)7723-14-00.006600.050000.00667
subTotal13.20000100.0000013.34007
Lead FrameCopper alloyCopper (Cu)7440-50-835.3292099.8000035.70409
Iron (Fe)7439-89-60.053100.150000.05366
Phosphorus (P)7723-14-00.017700.050000.01789
subTotal35.40000100.0000035.77564
Mould CompoundAdditiveNon hazardousProprietary0.456401.400000.46124
FillerSilica -amorphous-7631-86-92.053806.300002.07559
Silica fused60676-86-023.4720072.0000023.72107
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.652002.000000.65892
PigmentCarbon black1333-86-40.097800.300000.09884
Polymer2,2'-[[[(oxiranylmethoxy)phenyl]methylene]bis[[(1,1-dimethylethyl)methylphenylene]oxymethylene]]bisoxirane129915-35-11.956006.000001.97676
Bromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.717202.200000.72481
Non hazardousProprietary1.434404.400001.44962
Phenol Formaldehyde resin (generic)9003-35-41.760405.400001.77908
subTotal32.60000100.0000032.94593
Post-PlatingImpurityNon hazardousProprietary0.000190.010000.00020
Tin alloyTin (Sn)7440-31-51.9298199.990001.95028
subTotal1.93000100.000001.95048
Solder PasteLead alloyLead (Pb)7439-92-12.5530092.500002.58009
Silver (Ag)7440-22-40.069002.500000.06973
Tin (Sn)7440-31-50.138005.000000.13946
subTotal2.76000100.000002.78928
Solder PasteImpurityAntimony (Sb)7440-36-00.002720.030000.00275
Lead alloyLead (Pb)7439-92-18.3777892.470008.46668
Silver (Ag)7440-22-40.226502.500000.22890
Tin (Sn)7440-31-50.453005.000000.45781
subTotal9.06000100.000009.15614
total98.95000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.