×

74ALVCH162244

16-bit buffer/line driver with 30 Ohm termination resistor; 3-state

The 74ALVCH162244 is a 16-bit non-inverting buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The 3-state outputs are controlled by the output enable inputs 1OE, 2OE, 3OE and 4OE. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. The 74ALVCH162244 is designed with 30 Ω series resistors in both HIGH and LOW output states.

The 74ALVCH162244 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • MultiByte flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce

  • Direct interface with TTL levels (2.7 V to 3.6 V)

  • Bus hold on all data inputs

  • Integrated 30 Ω termination resistor

  • Complies with JEDEC standards:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V

    • CDM JESD22-C101E exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74ALVCH162244DGGProduction1.2 - 3.6LVTTL± 1215016low-40~858235TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH162244DGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveALVCH16224474ALVCH162244DGG:1
( 9352 051 10118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH162244DGG935205110518
74ALVCH162244DGG935205110512
74ALVCH162244DGG9352051101122021-12-312022-06-3074ALVCH162244DGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH162244DGG74ALVCH162244DGG:174ALVCH162244DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVCH16224416-bit buffer/line driver with 30 Ohm termination resistor; 3-stateData sheet2024-03-03
    alvch162244alvch162244 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch162244alvch162244 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.