×

74AHC2G241-Q100; 74AHCT2G241-Q100

Dual buffer/line driver; 3-state

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC2G241DC-Q100Production2.0 - 5.5CMOS± 8602low-40~12520636.1116VSSOP8
74AHC2G241DP-Q100Production2.0 - 5.5CMOS± 8602low-40~12521921.1106TSSOP8
74AHCT2G241DC-Q100Production4.5 - 5.5TTL± 8602low-40~12520636.1116VSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC2G241DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveA4174AHC2G241DC-Q100H
( 9353 007 47125 )
74AHC2G241DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveA24174AHC2G241DP-Q100H
( 9353 007 48125 )
74AHCT2G241DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveC4174AHCT2G241DC-Q10H
( 9353 007 49125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC2G241DC-Q10074AHC2G241DC-Q100H74AHC2G241DC-Q100Always Pb-free
74AHC2G241DP-Q10074AHC2G241DP-Q100H74AHC2G241DP-Q100Always Pb-free
74AHCT2G241DC-Q10074AHCT2G241DC-Q10H74AHCT2G241DC-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC_AHCT2G241_Q100Dual buffer/line driver; 3-stateData sheet2023-09-01
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc2g241ahc2g241 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc2g241ahc2g241 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.