Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
High noise immunity
-
Overvoltage tolerant inputs to 5.5 V
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power dissipation
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G332GF NRND | Not for design in | - | - | - | - | - | - | - | - | - | - | - | XSON6 |
74LVC1G332GM | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | 317 | 8.0 | 161 | XSON6 |
74LVC1G332GN | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | 351 | 26.0 | 218 | XSON6 |
74LVC1G332GS | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | 336 | 33.0 | 226 | XSON6 |
74LVC1G332GV | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | 261 | 63.0 | 172 | TSOP6 |
74LVC1G332GW | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | 284 | 56.2 | 172 | TSSOP6 |
74LVC1G332GX | Production | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.6 | 150 | 1 | low | -40~125 | - | - | - | X2SON6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G332GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | YG | 74LVC1G332GM,132 ( 9352 826 86132 ) |
SOT886_115 | Active | YG | 74LVC1G332GM,115 ( 9352 826 86115 ) | ||||
74LVC1G332GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | YG | 74LVC1G332GN,132 ( 9352 917 84132 ) |
74LVC1G332GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | YG | 74LVC1G332GS,132 ( 9352 929 11132 ) |
74LVC1G332GV | TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | YG | 74LVC1G332GV,125 ( 9352 826 87125 ) |
74LVC1G332GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | YG | 74LVC1G332GW,125 ( 9352 826 88125 ) | |
74LVC1G332GX | X2SON6 (SOT1255-2) | SOT1255-2 | SOT1255-2_147 | Active | YG | 74LVC1G332GXZ ( 9353 070 75147 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC1G332GF | 935282689132 | 2021-06-30 | 2021-12-31 | 74LVC1G332GS | ||
74LVC1G332GX | 935307075125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G332GM | 74LVC1G332GM,132 | 74LVC1G332GM | Always Pb-free | ||
74LVC1G332GM | 74LVC1G332GM,115 | 74LVC1G332GM | Always Pb-free | ||
74LVC1G332GN | 74LVC1G332GN,132 | 74LVC1G332GN | Always Pb-free | ||
74LVC1G332GS | 74LVC1G332GS,132 | 74LVC1G332GS | Always Pb-free | ||
74LVC1G332GV | 74LVC1G332GV,125 | 74LVC1G332GV | Always Pb-free | ||
74LVC1G332GW | 74LVC1G332GW,125 | 74LVC1G332GW | Always Pb-free | ||
74LVC1G332GX | 74LVC1G332GXZ | 74LVC1G332GX | Always Pb-free |
Documentation (24)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G332 | Single 3-input OR gate | Data sheet | 2023-08-18 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc1g332 | 74LVC1G332 IBIS model | IBIS model | 2015-09-06 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc1g332 | 74LVC1G332 IBIS model | IBIS model | 2015-09-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.