×

74ALVC374

Octal D-type flip-flop; positive-edge trigger; 3-state

The 74ALVC374 is an octal positive-edge triggered D-type flip-flop with 3-state outputs. The device features a clock (CP) and output enable (OE) inputs. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Schmitt trigger action on all inputs makes the device tolerant of slow rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 3.6 V

  • CMOS low power dissipation

  • Overvoltage tolerant inputs to 3.6 V

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD78 Class II.A

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74ALVC374BQProduction1.65 - 3.6TTL± 242.5300low-40~85778.449DHVQFN20
74ALVC374DProduction1.65 - 3.6TTL± 242.5300low-40~858426.760SO20
74ALVC374PWProduction1.65 - 3.6TTL± 242.5300low-40~851004.544.2TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVC374BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveALVC37474ALVC374BQ,115
( 9352 855 58115 )
74ALVC374D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74ALVC374D74ALVC374D,118
( 9352 697 33118 )
74ALVC374PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveALVC37474ALVC374PW,118
( 9352 697 32118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVC374D9352697331122018-12-312019-06-3074ALVC374D
    74ALVC374PW9352697321122018-12-312019-06-3074ALVC374PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ALVC374BQ74ALVC374BQ,11574ALVC374BQAlways Pb-free
      74ALVC374D74ALVC374D,11874ALVC374Dweek 30, 2004
      74ALVC374PW74ALVC374PW,11874ALVC374PWweek 3, 2005
      Quality and reliability disclaimer

      Documentation (8)

      File nameTitleTypeDate
      74ALVC374Octal D-type flip-flop; positive-edge trigger; 3-stateData sheet2023-07-10
      alvc374alvc374 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      alvc374alvc374 IBIS modelIBIS model2013-04-07

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.