Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G17GV | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 282 | 177 | TSOP5 |
74AHC1G17GW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 322 | 191 | TSSOP5 |
74AHCT1G17GV | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 282 | 177 | TSOP5 |
74AHCT1G17GW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 322 | 191 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G17GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | A17 | 74AHC1G17GVH ( 9353 034 37125 ) |
74AHC1G17GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | AJ | 74AHC1G17GWH ( 9353 034 38125 ) |
74AHCT1G17GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | C17 | 74AHCT1G17GVH ( 9353 034 55125 ) |
74AHCT1G17GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | CJ | 74AHCT1G17GWH ( 9353 034 56125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC1G17GV | 74AHC1G17GVH | 74AHC1G17GV | Always Pb-free | ||
74AHC1G17GW | 74AHC1G17GWH | 74AHC1G17GW | Always Pb-free | ||
74AHCT1G17GV | 74AHCT1G17GVH | 74AHCT1G17GV | Always Pb-free | ||
74AHCT1G17GW | 74AHCT1G17GWH | 74AHCT1G17GW | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
ahc1g17 | 74AHC1G17 IBIS model | IBIS model | 2019-01-09 |
ahct1g17 | 74AHCT1G17 IBIS model | IBIS model | 2019-01-09 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.