×

BZX84 series

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4Vto75 V.

Features and benefits

  • Total power dissipation: ≤ 250 mW
  • Three tolerance series: ±1%, ±2% and approximately ±5%
  • AEC-Q101 qualified
  • Working voltage range: nominal 2.4 V to 75 V (E24 range)
  • Non-repetitive peak reverse power dissipation: ≤ 40 W

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZX84-A10SOT23SOT232.9 x 1.3 x 11051%9.910.120025040150single
BZX84-A11SOT23SOT232.9 x 1.3 x 11151%10.811.1120025040150single
BZX84-A12SOT23SOT232.9 x 1.3 x 11251%11.8812.1220025040150single
BZX84-A13SOT23SOT232.9 x 1.3 x 11351%12.8713.1320025040150single
BZX84-A15SOT23SOT232.9 x 1.3 x 11551%14.8515.1520025040150single
BZX84-A16SOT23SOT232.9 x 1.3 x 11651%15.8416.1620025040150single
BZX84-A18SOT23SOT232.9 x 1.3 x 11851%17.8218.1820025040150single
BZX84-A20SOT23SOT232.9 x 1.3 x 12051%19.820.220025040150single
BZX84-A22SOT23SOT232.9 x 1.3 x 12251%21.7822.2220025040150single
BZX84-A24SOT23SOT232.9 x 1.3 x 12451%23.7624.2420025040150single
BZX84-A27SOT23SOT232.9 x 1.3 x 12721%26.7327.2720025040150single
BZX84-A2V4SOT23SOT232.9 x 1.3 x 12.451%2.372.4320025040150single
BZX84-A2V7SOT23SOT232.9 x 1.3 x 12.751%2.672.7320025040150single
BZX84-A30SOT23SOT232.9 x 1.3 x 13021%29.730.320025040150single
BZX84-A33SOT23SOT232.9 x 1.3 x 13321%35.6436.3620025040150single
BZX84-A36SOT23SOT232.9 x 1.3 x 13621%35.6436.3620025040150single
BZX84-A39SOT23SOT232.9 x 1.3 x 13921%38.6139.3920025040150single
BZX84-A3V0SOT23SOT232.9 x 1.3 x 1351%2.973.0320025040150single
BZX84-A3V3SOT23SOT232.9 x 1.3 x 13.351%3.263.3420025040150single
BZX84-A3V6SOT23SOT232.9 x 1.3 x 13.651%3.563.6420025040150single
BZX84-A3V9SOT23SOT232.9 x 1.3 x 13.951%3.863.9420025040150single
BZX84-A43SOT23SOT232.9 x 1.3 x 14321%42.5743.4320025040150single
BZX84-A4V3SOT23SOT232.9 x 1.3 x 14.351%4.254.3520025040150single
BZX84-A4V7SOT23SOT232.9 x 1.3 x 14.751%4.654.7520025040150single
BZX84-A51SOT23SOT232.9 x 1.3 x 15121%50.4951.5120025040150single
BZX84-A5V1SOT23SOT232.9 x 1.3 x 15.151%5.045.1620025040150single
BZX84-A5V6SOT23SOT232.9 x 1.3 x 15.651%5.545.6620025040150single
BZX84-A6V2SOT23SOT232.9 x 1.3 x 16.251%6.136.2720025040150single
BZX84-A6V8SOT23SOT232.9 x 1.3 x 16.851%6.736.8720025040150single
BZX84-A75SOT23SOT232.9 x 1.3 x 17551%7475.7520025040150single
BZX84-A7V5SOT23SOT232.9 x 1.3 x 17.551%7.427.5820025040150single
BZX84-A8V2SOT23SOT232.9 x 1.3 x 18.251%8.118.2920025040150single
BZX84-A9V1SOT23SOT232.9 x 1.3 x 19.151%99.220025040150single
BZX84-B10SOT23SOT232.9 x 1.3 x 11052%9.810.220025040150single
BZX84-B11SOT23SOT232.9 x 1.3 x 11152%10.811.220025040150single
BZX84-B12SOT23SOT232.9 x 1.3 x 11252%11.812.220025040150single
BZX84-B13SOT23SOT232.9 x 1.3 x 11352%12.713.320025040150single
BZX84-B15SOT23SOT232.9 x 1.3 x 11552%1415.320025040150single
BZX84-B16SOT23SOT232.9 x 1.3 x 11652%15.716.320025040150single
BZX84-B18SOT23SOT232.9 x 1.3 x 11852%17.618.420025040150single
BZX84-B20SOT23SOT232.9 x 1.3 x 12052%19.620.420025040150single
BZX84-B22SOT23SOT232.9 x 1.3 x 12252%21.622.420025040150single
BZX84-B24SOT23SOT232.9 x 1.3 x 12452%23.524.520025040150single
BZX84-B27SOT23SOT232.9 x 1.3 x 12722%26.527.520025040150single
BZX84-B2V4SOT23SOT232.9 x 1.3 x 12.452%2.352.4520025040150single
BZX84-B2V7SOT23SOT232.9 x 1.3 x 12.752%2.652.7520025040150single
BZX84-B30SOT23SOT232.9 x 1.3 x 13022%29.430.620025040150single
BZX84-B33SOT23SOT232.9 x 1.3 x 13322%32.333.720025040150single
BZX84-B36SOT23SOT232.9 x 1.3 x 13622%35.336.720025040150single
BZX84-B39SOT23SOT232.9 x 1.3 x 13922%38.239.820025040150single
BZX84-B3V0SOT23SOT232.9 x 1.3 x 1352%2.943.0620025040150single
BZX84-B3V3SOT23SOT232.9 x 1.3 x 13.352%3.233.3720025040150single
BZX84-B3V6SOT23SOT232.9 x 1.3 x 13.652%3.533.6720025040150single
BZX84-B3V9SOT23SOT232.9 x 1.3 x 13.952%3.823.9820025040150single
BZX84-B43SOT23SOT232.9 x 1.3 x 14322%42.143.920025040150single
BZX84-B47SOT23SOT232.9 x 1.3 x 14722%46.147.920025040150single
BZX84-B4V3SOT23SOT232.9 x 1.3 x 14.352%4.214.3920025040150single
BZX84-B4V7SOT23SOT232.9 x 1.3 x 14.752%4.614.7920025040150single
BZX84-B51SOT23SOT232.9 x 1.3 x 15122%505220025040150single
BZX84-B56SOT23SOT232.9 x 1.3 x 15622%54.957.120025040150single
BZX84-B5V1SOT23SOT232.9 x 1.3 x 15.152%55.220025040150single
BZX84-B5V6SOT23SOT232.9 x 1.3 x 15.652%5.495.7120025040150single
BZX84-B62SOT23SOT232.9 x 1.3 x 16222%60.863.220025040150single
BZX84-B68SOT23SOT232.9 x 1.3 x 16822%66.669.420025040150single
BZX84-B6V2SOT23SOT232.9 x 1.3 x 16.252%6.086.3220025040150single
BZX84-B6V8SOT23SOT232.9 x 1.3 x 16.852%6.666.9420025040150single
BZX84-B75SOT23SOT232.9 x 1.3 x 17522%73.576.520025040150single
BZX84-B7V5SOT23SOT232.9 x 1.3 x 17.552%7.357.6520025040150single
BZX84-B8V2SOT23SOT232.9 x 1.3 x 18.252%8.048.3620025040150single
BZX84-B9V1SOT23SOT232.9 x 1.3 x 19.152%8.929.2820025040150single
BZX84-C10SOT23SOT232.9 x 1.3 x 11055%9.410.620025040150single
BZX84-C11SOT23SOT232.9 x 1.3 x 11155%10.411.620025040150single
BZX84-C12SOT23SOT232.9 x 1.3 x 11255%11.412.720025040150single
BZX84-C13SOT23SOT232.9 x 1.3 x 11355%12.414.120025040150single
BZX84-C15SOT23SOT232.9 x 1.3 x 11555%13.815.620025040150single
BZX84-C16SOT23SOT232.9 x 1.3 x 11655%15.317.120025040150single
BZX84-C18SOT23SOT232.9 x 1.3 x 11855%16.819.120025040150single
BZX84-C20SOT23SOT232.9 x 1.3 x 12055%18.821.220025040150single
BZX84-C22SOT23SOT232.9 x 1.3 x 12255%20.823.320025040150single
BZX84-C24SOT23SOT232.9 x 1.3 x 12455%22.825.620025040150single
BZX84-C27SOT23SOT232.9 x 1.3 x 12725%2528.920025040150single
BZX84-C2V4SOT23SOT232.9 x 1.3 x 12.455%2.22.620025040150single
BZX84-C2V7SOT23SOT232.9 x 1.3 x 12.755%2.52.920025040150single
BZX84-C30SOT23SOT232.9 x 1.3 x 13025%283220025040150single
BZX84-C33SOT23SOT232.9 x 1.3 x 13325%313520025040150single
BZX84-C36SOT23SOT232.9 x 1.3 x 13625%343820025040150single
BZX84-C39SOT23SOT232.9 x 1.3 x 13925%374120025040150single
BZX84-C3V0SOT23SOT232.9 x 1.3 x 1355%2.83.220025040150single
BZX84-C3V3SOT23SOT232.9 x 1.3 x 13.355%3.13.520025040150single
BZX84-C3V6SOT23SOT232.9 x 1.3 x 13.655%3.43.820025040150single
BZX84-C3V9SOT23SOT232.9 x 1.3 x 13.955%3.74.120025040150single
BZX84-C43SOT23SOT232.9 x 1.3 x 14325%404620025040150single
BZX84-C47SOT23SOT232.9 x 1.3 x 14725%445020025040150single
BZX84-C4V3SOT23SOT232.9 x 1.3 x 14.355%44.620025040150single
BZX84-C4V7SOT23SOT232.9 x 1.3 x 14.755%4.4520025040150single
BZX84-C51SOT23SOT232.9 x 1.3 x 15125%485420025040150single
BZX84-C56SOT23SOT232.9 x 1.3 x 15625%526020025040150single
BZX84-C5V1SOT23SOT232.9 x 1.3 x 15.155%4.85.420025040150single
BZX84-C5V6SOT23SOT232.9 x 1.3 x 15.655%5.2620025040150single
BZX84-C62SOT23SOT232.9 x 1.3 x 16225%586620025040150single
BZX84-C68SOT23SOT232.9 x 1.3 x 16825%647220025040150single
BZX84-C6V2SOT23SOT232.9 x 1.3 x 16.255%5.86.620025040150single
BZX84-C6V8SOT23SOT232.9 x 1.3 x 16.855%6.47.220025040150single
BZX84-C75SOT23SOT232.9 x 1.3 x 17525%707920025040150single
BZX84-C7V5SOT23SOT232.9 x 1.3 x 17.555%77.920025040150single
BZX84-C8V2SOT23SOT232.9 x 1.3 x 18.255%7.78.720025040150single
BZX84-C9V1SOT23SOT232.9 x 1.3 x 19.155%8.59.620025040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX84-A10

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%65BZX84-A10,215
( 9339 582 70215 )
BZX84-A11

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%04BZX84-A11,215
( 9340 576 14215 )
BZX84-A12

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%67BZX84-A12,215
( 9340 117 70215 )
BZX84-A13

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C0BZX84-A13,215
( 9340 550 56215 )
BZX84-A15

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%69BZX84-A15,215
( 9340 158 80215 )
BZX84-A16

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveKE%BZX84-A16,215
( 9340 651 53215 )
BZX84-A18

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveKF%BZX84-A18,235
( 9340 651 54235 )
SOT23_215ActiveKF%BZX84-A18,215
( 9340 651 54215 )
BZX84-A20

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C2BZX84-A20,215
( 9340 549 75215 )
BZX84-A22

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveKG%BZX84-A22,235
( 9340 651 55235 )
SOT23_215ActiveKG%BZX84-A22,215
( 9340 651 55215 )
BZX84-A24

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveKH%BZX84-A24,215
( 9340 651 56215 )
BZX84-A27

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%75BZX84-A27,215
( 9340 161 70215 )
BZX84-A2V4

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%50BZX84-A2V4,235
( 9339 596 50235 )
SOT23_215Active%50BZX84-A2V4,215
( 9339 596 50215 )
BZX84-A2V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%51BZX84-A2V7,215
( 9340 231 10215 )
BZX84-A30

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveKJ%BZX84-A30,215
( 9340 651 57215 )
BZX84-A33

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveKK%BZX84-A33,215
( 9340 651 58215 )
BZX84-A36

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C3BZX84-A36,215
( 9340 395 70215 )
BZX84-A39

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C4BZX84-A39,215
( 9340 458 50215 )
BZX84-A3V0

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%52BZX84-A3V0,215
( 9340 199 50215 )
BZX84-A3V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%53BZX84-A3V3,215
( 9340 313 30215 )
BZX84-A3V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C1BZX84-A3V6,215
( 9340 431 10215 )
BZX84-A3V9

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%55BZX84-A3V9,215
( 9340 117 60215 )
BZX84-A43

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C5BZX84-A43,215
( 9340 549 73215 )
BZX84-A4V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%56BZX84-A4V3,215
( 9340 284 60215 )
BZX84-A4V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%57BZX84-A4V7,215
( 9340 322 30215 )
BZX84-A51

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%C6BZX84-A51,215
( 9340 549 74215 )
BZX84-A5V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%58BZX84-A5V1,235
( 9340 136 20235 )
SOT23_215Active%58BZX84-A5V1,215
( 9340 136 20215 )
BZX84-A5V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%59BZX84-A5V6,215
( 9340 181 80215 )
BZX84-A6V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%60BZX84-A6V2,215
( 9340 154 30215 )
BZX84-A6V8

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%61BZX84-A6V8,215
( 9340 236 50215 )
BZX84-A75

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%86BZX84-A75,215
( 9340 146 00215 )
BZX84-A7V5

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%62BZX84-A7V5,215
( 9340 236 60215 )
BZX84-A8V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%63BZX84-A8V2,215
( 9340 117 50215 )
BZX84-A9V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%64BZX84-A9V1,215
( 9340 141 40215 )
BZX84-B10

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%66BZX84-B10,235
( 9337 703 50235 )
SOT23_215Active%66BZX84-B10,215
( 9337 703 50215 )
BZX84-B11

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%Z6BZX84-B11,235
( 9337 703 60235 )
SOT23_215Active%Z6BZX84-B11,215
( 9337 703 60215 )
BZX84-B12

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Z7BZX84-B12,215
( 9337 703 70215 )
BZX84-B13

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%Z8BZX84-B13,235
( 9337 703 80235 )
SOT23_215Active%Z8BZX84-B13,215
( 9337 703 80215 )
BZX84-B15

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%Z9BZX84-B15,235
( 9337 703 90235 )
SOT23_215Active%Z9BZX84-B15,215
( 9337 703 90215 )
BZX84-B16

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%70BZX84-B16VL
( 9337 704 00235 )
SOT23_215Active%70BZX84-B16,215
( 9337 704 00215 )
BZX84-B18

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%71BZX84-B18,235
( 9337 704 10235 )
SOT23_215Active%71BZX84-B18,215
( 9337 704 10215 )
BZX84-B20

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%72BZX84-B20,235
( 9337 704 20235 )
SOT23_215Active%72BZX84-B20,215
( 9337 704 20215 )
BZX84-B22

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%73BZX84-B22,235
( 9337 704 30235 )
SOT23_215Active%73BZX84-B22,215
( 9337 704 30215 )
BZX84-B24

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%74BZX84-B24,215
( 9337 704 40215 )
BZX84-B27

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%Z5BZX84-B27,235
( 9337 704 50235 )
SOT23_215Active%Z5BZX84-B27,215
( 9337 704 50215 )
BZX84-B2V4

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Z0BZX84-B2V4,215
( 9337 702 80215 )
BZX84-B2V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Z1BZX84-B2V7,215
( 9337 702 90215 )
BZX84-B30

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Z4BZX84-B30,215
( 9335 514 40215 )
BZX84-B33

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Y1BZX84-B33,215
( 9337 704 60215 )
BZX84-B36

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%Y2BZX84-B36,215
( 9337 704 70215 )
BZX84-B39

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S0BZX84-B39,215
( 9337 704 80215 )
BZX84-B3V0

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%S1BZX84-B3V0,235
( 9337 703 00235 )
SOT23_215Active%S1BZX84-B3V0,215
( 9337 703 00215 )
BZX84-B3V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S2BZX84-B3V3,215
( 9335 514 30215 )
BZX84-B3V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%S3BZX84-B3V6VL
( 9337 703 10235 )
SOT23_215Active%S3BZX84-B3V6,215
( 9337 703 10215 )
BZX84-B3V9

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S4BZX84-B3V9,215
( 9336 437 90215 )
BZX84-B43

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S5BZX84-B43,215
( 9337 704 90215 )
BZX84-B47

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S6BZX84-B47,215
( 9337 705 00215 )
BZX84-B4V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%S7BZX84-B4V3,235
( 9337 703 20235 )
SOT23_215Active%S7BZX84-B4V3,215
( 9337 703 20215 )
BZX84-B4V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S8BZX84-B4V7,215
( 9335 679 80215 )
BZX84-B51

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%S9BZX84-B51,215
( 9337 705 10215 )
BZX84-B56

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R0BZX84-B56,215
( 9337 705 20215 )
BZX84-B5V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%R1BZX84-B5V1,235
( 9336 438 00235 )
SOT23_215Active%R1BZX84-B5V1,215
( 9336 438 00215 )
BZX84-B5V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R2BZX84-B5V6,215
( 9335 647 10215 )
SOT23_235Active%R2BZX84-B5V6,235
( 9335 647 10235 )
BZX84-B62

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R3BZX84-B62,215
( 9337 705 30215 )
BZX84-B68

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R4BZX84-B68,215
( 9337 705 40215 )
BZX84-B6V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R5BZX84-B6V2,215
( 9336 711 20215 )
BZX84-B6V8

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R6BZX84-B6V8,215
( 9336 711 30215 )
BZX84-B75

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%R7BZX84-B75,215
( 9337 705 50215 )
BZX84-B7V5

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%R8BZX84-B7V5,235
( 9336 960 10235 )
SOT23_215Active%R8BZX84-B7V5,215
( 9336 960 10215 )
BZX84-B8V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%R9BZX84-B8V2,235
( 9337 703 30235 )
SOT23_215Active%R9BZX84-B8V2,215
( 9337 703 30215 )
BZX84-B9V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%T1BZX84-B9V1,215
( 9337 703 40215 )
BZX84-C10

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveZ9%BZX84-C10,235
( 9331 374 60235 )
SOT23_215ActiveZ9%BZX84-C10,215
( 9331 374 60215 )
BZX84-C11

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY1%BZX84-C11,235
( 9331 374 70235 )
SOT23_215ActiveY1%BZX84-C11,215
( 9331 374 70215 )
BZX84-C12

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY2%BZX84-C12,235
( 9331 374 80235 )
SOT23_215ActiveY2%BZX84-C12,215
( 9331 374 80215 )
BZX84-C13

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY3%BZX84-C13,235
( 9333 882 50235 )
SOT23_215ActiveY3%BZX84-C13,215
( 9333 882 50215 )
BZX84-C15

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY4%BZX84-C15,235
( 9333 882 60235 )
SOT23_215ActiveY4%BZX84-C15,215
( 9333 882 60215 )
BZX84-C16

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY5%BZX84-C16,235
( 9333 882 70235 )
SOT23_215ActiveY5%BZX84-C16,215
( 9333 882 70215 )
BZX84-C18

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveY6%BZX84-C18,215
( 9333 882 80215 )
SOT23_235ActiveY6%BZX84-C18,235
( 9333 882 80235 )
BZX84-C20

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY7%BZX84-C20,235
( 9333 882 90235 )
SOT23_215ActiveY7%BZX84-C20,215
( 9333 882 90215 )
BZX84-C22

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY8%BZX84-C22,235
( 9333 883 00235 )
SOT23_215ActiveY8%BZX84-C22,215
( 9333 883 00215 )
BZX84-C24

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveY9%BZX84-C24,235
( 9333 883 10235 )
SOT23_215ActiveY9%BZX84-C24,215
( 9333 883 10215 )
BZX84-C27

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T2BZX84-C27,235
( 9333 883 20235 )
SOT23_215Active%T2BZX84-C27,215
( 9333 883 20215 )
BZX84-C2V4

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T3BZX84-C2V4,235
( 9335 169 20235 )
SOT23_215Active%T3BZX84-C2V4,215
( 9335 169 20215 )
BZX84-C2V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T4BZX84-C2V7,235
( 9335 169 30235 )
SOT23_215Active%T4BZX84-C2V7,215
( 9335 169 30215 )
BZX84-C30

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T5BZX84-C30,235
( 9333 883 30235 )
SOT23_215Active%T5BZX84-C30,215
( 9333 883 30215 )
BZX84-C33

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T6BZX84-C33,235
( 9333 883 40235 )
SOT23_215Active%T6BZX84-C33,215
( 9333 883 40215 )
BZX84-C36

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T7BZX84-C36,235
( 9333 883 50235 )
SOT23_215Active%T7BZX84-C36,215
( 9333 883 50215 )
BZX84-C39

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T8BZX84-C39,235
( 9333 883 60235 )
SOT23_215Active%T8BZX84-C39,215
( 9333 883 60215 )
BZX84-C3V0

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%T9BZX84-C3V0,235
( 9335 169 40235 )
SOT23_215Active%T9BZX84-C3V0,215
( 9335 169 40215 )
BZX84-C3V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B1BZX84-C3V3,235
( 9335 169 50235 )
SOT23_215Active%B1BZX84-C3V3,215
( 9335 169 50215 )
BZX84-C3V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B2BZX84-C3V6,235
( 9335 169 60235 )
SOT23_215Active%B2BZX84-C3V6,215
( 9335 169 60215 )
BZX84-C3V9

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B3BZX84-C3V9,235
( 9335 169 70235 )
SOT23_215Active%B3BZX84-C3V9,215
( 9335 169 70215 )
BZX84-C43

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%B4BZX84-C43,215
( 9333 883 70215 )
BZX84-C47

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B5BZX84-C47,235
( 9333 883 80235 )
SOT23_215Active%B5BZX84-C47,215
( 9333 883 80215 )
BZX84-C4V3

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B6BZX84-C4V3,235
( 9335 169 80235 )
SOT23_215Active%B6BZX84-C4V3,215
( 9335 169 80215 )
BZX84-C4V7

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveZ1%BZX84-C4V7,235
( 9331 373 80235 )
SOT23_215ActiveZ1%BZX84-C4V7,215
( 9331 373 80215 )
BZX84-C51

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B7BZX84-C51,235
( 9333 883 90235 )
SOT23_215Active%B7BZX84-C51,215
( 9333 883 90215 )
BZX84-C56

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215Active%B8BZX84-C56,215
( 9333 884 00215 )
BZX84-C5V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveZ2%BZX84-C5V1,215
( 9331 373 90215 )
SOT23_235ActiveZ2%BZX84-C5V1,235
( 9331 373 90235 )
BZX84-C5V6

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveZ3%BZX84-C5V6,215
( 9331 374 00215 )
SOT23_235ActiveZ3%BZX84-C5V6,235
( 9331 374 00235 )
BZX84-C62

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B9BZX84-C62,235
( 9333 884 10235 )
SOT23_215Active%B9BZX84-C62,215
( 9333 884 10215 )
BZX84-C68

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%B0BZX84-C68,235
( 9333 884 20235 )
SOT23_215Active%B0BZX84-C68,215
( 9333 884 20215 )
BZX84-C6V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveZ4%BZX84-C6V2,235
( 9331 374 10235 )
SOT23_215ActiveZ4%BZX84-C6V2,215
( 9331 374 10215 )
BZX84-C6V8

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveZ5%BZX84-C6V8,215
( 9331 374 20215 )
SOT23_235ActiveZ5%BZX84-C6V8,235
( 9331 374 20235 )
BZX84-C75

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235Active%A1BZX84-C75,235
( 9333 884 30235 )
SOT23_215Active%A1BZX84-C75,215
( 9333 884 30215 )
BZX84-C7V5

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215ActiveZ6%BZX84-C7V5,215
( 9331 374 30215 )
SOT23_235ActiveZ6%BZX84-C7V5,235
( 9331 374 30235 )
BZX84-C8V2

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveZ7%BZX84-C8V2,235
( 9331 374 40235 )
SOT23_215ActiveZ7%BZX84-C8V2,215
( 9331 374 40215 )
BZX84-C9V1

(SOT23)
SOT23REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235ActiveZ8%BZX84-C9V1,235
( 9331 374 50235 )
SOT23_215ActiveZ8%BZX84-C9V1,215
( 9331 374 50215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZX84-A13/DG934063064215
BZX84-A3V0/G934058374215
BZX84-A4V3/G934058375215
BZX84-A4V7/A2934063024215
BZX84-A75/DG934062223215
BZX84-A7V5/A2934063025215
BZX84-B10/A2934063026215
BZX84-B10/AT934021290215
BZX84-B10/B934059713235
BZX84-B10/B934059713215
BZX84-B10/C934060323215
BZX84-B10/DG/B39340652492352017-12-312018-06-30
    BZX84-B10/DG/B39340652492152017-12-312018-06-30
      BZX84-B12/A2934063027215
      BZX84-B12/DG934063063215
      BZX84-B13/A2934063028215
      BZX84-B15/G934058376215
      BZX84-B15/G934058376195
      BZX84-B18/DG934063065215
      BZX84-B22/DG934063066215
      BZX84-B2V7/G934058377215
      BZX84-B30/DG934062205215
      BZX84-B33933770460235
      BZX84-B4V7/A2934063029215
      BZX84-B56/G934058378215
      BZX84-B5V1/AT934039480235
      BZX84-B5V1/B934059707235
      BZX84-B5V1/B934059707215
      BZX84-B5V1/C934060313215
      BZX84-B5V1/DG934062206215
      BZX84-B5V1/G934058379215
      BZX84-B5V6933564710185
      BZX84-B5V6/A2934063031215
      BZX84-B6V2/A2934063032215
      BZX84-B75/DG934062224215
      BZX84-B7V5/A2934063033215
      BZX84-B8V2/AT933890350215
      BZX84-B8V2/B934059709235
      BZX84-B8V2/B934059709215
      BZX84-B8V2/C934060321235
      BZX84-C10/DG934062207215
      BZX84-C10/G934058381215
      BZX84-C11/DG934062769215
      BZX84-C11/G934058382215
      BZX84-C12/A2934063034215
      BZX84-C12/DG934062816215
      BZX84-C12/G934058383215
      BZX84-C13/AT934022140215
      BZX84-C13/B934059484215
      BZX84-C13/C934060233215
      BZX84-C13/CH934023890235
      BZX84-C13/DG/B39340652652152017-12-312018-06-30
        BZX84-C13/G934058947215
        BZX84-C15/A2934063035235
        BZX84-C15/B934059485235
        BZX84-C15/B934059485215
        BZX84-C15/C934060234235
        BZX84-C15/C934060234215
        BZX84-C15/DG934062208215
        BZX84-C15/DG/B39340652662352017-12-312018-06-30
          BZX84-C15/DG/B39340652662152017-12-312018-06-30
            BZX84-C15/G934058309215
            BZX84-C16/AT934008910215
            BZX84-C16/B934059486235
            BZX84-C16/B934059486215
            BZX84-C16/C934060235215
            BZX84-C16/CH934022700235
            BZX84-C16/DG934062209215
            BZX84-C16/G934058387215
            BZX84-C18933388280185
            BZX84-C18/A2934063036215
            BZX84-C18/DG934061881215
            BZX84-C18/G934058388215
            BZX84-C20/DG934062211215
            BZX84-C20/G934058389215
            BZX84-C22/DG934062811215
            BZX84-C24/G934058391215
            BZX84-C27/A2934063037215
            BZX84-C27/DG934062212215
            BZX84-C27/G934058392215
            BZX84-C2V4/A2934063038215
            BZX84-C2V4/DG934062091215
            BZX84-C2V4/G934058393215
            BZX84-C2V7/DG934061882215
            BZX84-C30/A2934063039215
            BZX84-C30/DG934062213215
            BZX84-C33/DG934063589215
            BZX84-C33/G934058394215
            BZX84-C36/A2934063041215
            BZX84-C39/G934058395215
            BZX84-C3V0/G934058396215
            BZX84-C3V3/A2934063042215
            BZX84-C3V3/AT934021620215
            BZX84-C3V3/AT934021620185
            BZX84-C3V3/B934059514235
            BZX84-C3V3/B934059514215
            BZX84-C3V3/C934060264235
            BZX84-C3V3/C934060264215
            BZX84-C3V3/DG/B39340652762352017-12-312018-06-30
              BZX84-C3V3/DG/B39340652762152017-12-312018-06-30
                BZX84-C3V3/G934058397215
                BZX84-C3V6/A2934063043215
                BZX84-C3V6/B934059515235
                BZX84-C3V6/C934060265215
                BZX84-C3V6/DG934061883215
                BZX84-C3V6/G934058398215
                BZX84-C3V9/A2934063044215
                BZX84-C3V9/G934059311215
                BZX84-C43/G934058399215
                BZX84-C47/A2934063045235
                BZX84-C4V3/A2934063046215
                BZX84-C4V7/A2934063047215
                BZX84-C4V7/G934058401215
                BZX84-C5V1933137390185
                BZX84-C5V1/A2934063048215
                BZX84-C5V1/AT933920480235
                BZX84-C5V1/B934059459235
                BZX84-C5V1/B934059459215
                BZX84-C5V1/DG934062092215
                BZX84-C5V1/DG/B39340652822352017-12-312018-06-30
                  BZX84-C5V1/DG/B39340652822152017-12-312018-06-30
                    BZX84-C5V1/G934058402215
                    BZX84-C5V6933137400185
                    BZX84-C5V6/A2934063049215
                    BZX84-C5V6/B934059461235
                    BZX84-C5V6/B934059461215
                    BZX84-C5V6/DG934062215215
                    BZX84-C5V6/DG/B39340652832352017-12-312018-06-30
                      BZX84-C5V6/DG/B39340652832152017-12-312018-06-30
                        BZX84-C5V6/G934058311215
                        BZX84-C6V2/A2934063051215
                        BZX84-C6V2/G934058403215
                        BZX84-C6V8933137420185
                        BZX84-C6V8/A2934063052215
                        BZX84-C6V8/AT933939370215
                        BZX84-C6V8/B934059464215
                        BZX84-C6V8/DG934061884215
                        BZX84-C6V8/G934058404215
                        BZX84-C7V5933137430185
                        BZX84-C7V5/G934058405215
                        BZX84-C8V2/A2934063053215
                        BZX84-C8V2/AT934022680215
                        BZX84-C8V2/B934059466235
                        BZX84-C8V2/B934059466215
                        BZX84-C8V2/DG934062273215
                        BZX84-C8V2/DG/B39340652872352017-12-312018-06-30
                          BZX84-C8V2/DG/B39340652872152017-12-312018-06-30
                            BZX84-C8V2/FD934018410235
                            BZX84-C8V2/FD934018410215
                            BZX84-C8V2/G934058406215
                            BZX84-C9V1/DG934061885215

                            Environmental information

                            Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
                            BZX84-A10BZX84-A10,215BZX84-A10week 34, 2003
                            BZX84-A11BZX84-A11,215BZX84-A11week 34, 2003
                            BZX84-A12BZX84-A12,215BZX84-A12week 34, 2003
                            BZX84-A13BZX84-A13,215BZX84-A13week 34, 2003
                            BZX84-A15BZX84-A15,215BZX84-A15week 34, 2003
                            BZX84-A16BZX84-A16,215BZX84-A16Always Pb-free
                            BZX84-A18BZX84-A18,235BZX84-A18Always Pb-free
                            BZX84-A18BZX84-A18,215BZX84-A18Always Pb-free
                            BZX84-A20BZX84-A20,215BZX84-A20week 34, 2003
                            BZX84-A22BZX84-A22,235BZX84-A22Always Pb-free
                            BZX84-A22BZX84-A22,215BZX84-A22Always Pb-free
                            BZX84-A24BZX84-A24,215BZX84-A24Always Pb-free
                            BZX84-A27BZX84-A27,215BZX84-A27week 34, 2003
                            BZX84-A2V4BZX84-A2V4,235BZX84-A2V4week 34, 2003
                            BZX84-A2V4BZX84-A2V4,215BZX84-A2V4week 34, 2003
                            BZX84-A2V7BZX84-A2V7,215BZX84-A2V7week 34, 2003
                            BZX84-A30BZX84-A30,215BZX84-A30Always Pb-free
                            BZX84-A33BZX84-A33,215BZX84-A33Always Pb-free
                            BZX84-A36BZX84-A36,215BZX84-A36week 34, 2003
                            BZX84-A39BZX84-A39,215BZX84-A39week 34, 2003
                            BZX84-A3V0BZX84-A3V0,215BZX84-A3V0week 34, 2003
                            BZX84-A3V3BZX84-A3V3,215BZX84-A3V3week 34, 2003
                            BZX84-A3V6BZX84-A3V6,215BZX84-A3V6week 34, 2003
                            BZX84-A3V9BZX84-A3V9,215BZX84-A3V9week 34, 2003
                            BZX84-A43BZX84-A43,215BZX84-A43week 34, 2003
                            BZX84-A4V3BZX84-A4V3,215BZX84-A4V3week 34, 2003
                            BZX84-A4V7BZX84-A4V7,215BZX84-A4V7week 34, 2003
                            BZX84-A51BZX84-A51,215BZX84-A51week 34, 2003
                            BZX84-A5V1BZX84-A5V1,235BZX84-A5V1Always Pb-free
                            BZX84-A5V1BZX84-A5V1,215BZX84-A5V1week 34, 2003
                            BZX84-A5V6BZX84-A5V6,215BZX84-A5V6week 34, 2003
                            BZX84-A6V2BZX84-A6V2,215BZX84-A6V2week 34, 2003
                            BZX84-A6V8BZX84-A6V8,215BZX84-A6V8week 34, 2003
                            BZX84-A75BZX84-A75,215BZX84-A75week 34, 2003
                            BZX84-A7V5BZX84-A7V5,215BZX84-A7V5week 34, 2003
                            BZX84-A8V2BZX84-A8V2,215BZX84-A8V2week 34, 2003
                            BZX84-A9V1BZX84-A9V1,215BZX84-A9V1week 34, 2003
                            BZX84-B10BZX84-B10,235BZX84-B10week 34, 2003
                            BZX84-B10BZX84-B10,215BZX84-B10week 34, 2003
                            BZX84-B11BZX84-B11,235BZX84-B11week 34, 2003
                            BZX84-B11BZX84-B11,215BZX84-B11week 34, 2003
                            BZX84-B12BZX84-B12,215BZX84-B12week 34, 2003
                            BZX84-B13BZX84-B13,235BZX84-B13week 34, 2003
                            BZX84-B13BZX84-B13,215BZX84-B13week 34, 2003
                            BZX84-B15BZX84-B15,235BZX84-B15week 34, 2003
                            BZX84-B15BZX84-B15,215BZX84-B15week 34, 2003
                            BZX84-B16BZX84-B16VLBZX84-B16
                            BZX84-B16BZX84-B16,215BZX84-B16week 34, 2003
                            BZX84-B18BZX84-B18,235BZX84-B18week 34, 2003
                            BZX84-B18BZX84-B18,215BZX84-B18week 34, 2003
                            BZX84-B20BZX84-B20,235BZX84-B20week 34, 2003
                            BZX84-B20BZX84-B20,215BZX84-B20week 34, 2003
                            BZX84-B22BZX84-B22,235BZX84-B22week 34, 2003
                            BZX84-B22BZX84-B22,215BZX84-B22week 34, 2003
                            BZX84-B24BZX84-B24,215BZX84-B24week 34, 2003
                            BZX84-B27BZX84-B27,235BZX84-B27week 34, 2003
                            BZX84-B27BZX84-B27,215BZX84-B27week 34, 2003
                            BZX84-B2V4BZX84-B2V4,215BZX84-B2V4week 34, 2003
                            BZX84-B2V7BZX84-B2V7,215BZX84-B2V7week 34, 2003
                            BZX84-B30BZX84-B30,215BZX84-B30week 34, 2003
                            BZX84-B33BZX84-B33,215BZX84-B33week 34, 2003
                            BZX84-B36BZX84-B36,215BZX84-B36week 34, 2003
                            BZX84-B39BZX84-B39,215BZX84-B39week 34, 2003
                            BZX84-B3V0BZX84-B3V0,235BZX84-B3V0week 34, 2003
                            BZX84-B3V0BZX84-B3V0,215BZX84-B3V0week 34, 2003
                            BZX84-B3V3BZX84-B3V3,215BZX84-B3V3week 34, 2003
                            BZX84-B3V6BZX84-B3V6VLBZX84-B3V6Always Pb-free
                            BZX84-B3V6BZX84-B3V6,215BZX84-B3V6week 34, 2003
                            BZX84-B3V9BZX84-B3V9,215BZX84-B3V9week 34, 2003
                            BZX84-B43BZX84-B43,215BZX84-B43week 34, 2003
                            BZX84-B47BZX84-B47,215BZX84-B47week 34, 2003
                            BZX84-B4V3BZX84-B4V3,235BZX84-B4V3week 34, 2003
                            BZX84-B4V3BZX84-B4V3,215BZX84-B4V3week 34, 2003
                            BZX84-B4V7BZX84-B4V7,215BZX84-B4V7week 34, 2003
                            BZX84-B51BZX84-B51,215BZX84-B51week 34, 2003
                            BZX84-B56BZX84-B56,215BZX84-B56week 34, 2003
                            BZX84-B5V1BZX84-B5V1,235BZX84-B5V1week 34, 2003
                            BZX84-B5V1BZX84-B5V1,215BZX84-B5V1week 34, 2003
                            BZX84-B5V6BZX84-B5V6,215BZX84-B5V6week 34, 2003
                            BZX84-B5V6BZX84-B5V6,235BZX84-B5V6week 34, 2003
                            BZX84-B62BZX84-B62,215BZX84-B62week 34, 2003
                            BZX84-B68BZX84-B68,215BZX84-B68week 34, 2003
                            BZX84-B6V2BZX84-B6V2,215BZX84-B6V2week 34, 2003
                            BZX84-B6V8BZX84-B6V8,215BZX84-B6V8week 34, 2003
                            BZX84-B75BZX84-B75,215BZX84-B75week 34, 2003
                            BZX84-B7V5BZX84-B7V5,235BZX84-B7V5week 34, 2003
                            BZX84-B7V5BZX84-B7V5,215BZX84-B7V5week 34, 2003
                            BZX84-B8V2BZX84-B8V2,235BZX84-B8V2week 34, 2003
                            BZX84-B8V2BZX84-B8V2,215BZX84-B8V2week 34, 2003
                            BZX84-B9V1BZX84-B9V1,215BZX84-B9V1week 34, 2003
                            BZX84-C10BZX84-C10,235BZX84-C10week 34, 2003
                            BZX84-C10BZX84-C10,215BZX84-C10week 34, 2003
                            BZX84-C11BZX84-C11,235BZX84-C11week 34, 2003
                            BZX84-C11BZX84-C11,215BZX84-C11week 34, 2003
                            BZX84-C12BZX84-C12,235BZX84-C12week 34, 2003
                            BZX84-C12BZX84-C12,215BZX84-C12week 34, 2003
                            BZX84-C13BZX84-C13,235BZX84-C13week 34, 2003
                            BZX84-C13BZX84-C13,215BZX84-C13week 34, 2003
                            BZX84-C15BZX84-C15,235BZX84-C15week 34, 2003
                            BZX84-C15BZX84-C15,215BZX84-C15week 34, 2003
                            BZX84-C16BZX84-C16,235BZX84-C16week 34, 2003
                            BZX84-C16BZX84-C16,215BZX84-C16week 34, 2003
                            BZX84-C18BZX84-C18,215BZX84-C18week 34, 2003
                            BZX84-C18BZX84-C18,235BZX84-C18week 34, 2003
                            BZX84-C20BZX84-C20,235BZX84-C20week 34, 2003
                            BZX84-C20BZX84-C20,215BZX84-C20week 34, 2003
                            BZX84-C22BZX84-C22,235BZX84-C22week 34, 2003
                            BZX84-C22BZX84-C22,215BZX84-C22week 34, 2003
                            BZX84-C24BZX84-C24,235BZX84-C24week 34, 2003
                            BZX84-C24BZX84-C24,215BZX84-C24week 34, 2003
                            BZX84-C27BZX84-C27,235BZX84-C27week 34, 2003
                            BZX84-C27BZX84-C27,215BZX84-C27week 34, 2003
                            BZX84-C2V4BZX84-C2V4,235BZX84-C2V4week 34, 2003
                            BZX84-C2V4BZX84-C2V4,215BZX84-C2V4week 34, 2003
                            BZX84-C2V7BZX84-C2V7,235BZX84-C2V7week 34, 2003
                            BZX84-C2V7BZX84-C2V7,215BZX84-C2V7week 34, 2003
                            BZX84-C30BZX84-C30,235BZX84-C30week 34, 2003
                            BZX84-C30BZX84-C30,215BZX84-C30week 34, 2003
                            BZX84-C33BZX84-C33,235BZX84-C33week 34, 2003
                            BZX84-C33BZX84-C33,215BZX84-C33week 34, 2003
                            BZX84-C36BZX84-C36,235BZX84-C36week 34, 2003
                            BZX84-C36BZX84-C36,215BZX84-C36week 34, 2003
                            BZX84-C39BZX84-C39,235BZX84-C39week 34, 2003
                            BZX84-C39BZX84-C39,215BZX84-C39week 34, 2003
                            BZX84-C3V0BZX84-C3V0,235BZX84-C3V0week 34, 2003
                            BZX84-C3V0BZX84-C3V0,215BZX84-C3V0week 34, 2003
                            BZX84-C3V3BZX84-C3V3,235BZX84-C3V3week 34, 2003
                            BZX84-C3V3BZX84-C3V3,215BZX84-C3V3week 34, 2003
                            BZX84-C3V6BZX84-C3V6,235BZX84-C3V6week 34, 2003
                            BZX84-C3V6BZX84-C3V6,215BZX84-C3V6week 34, 2003
                            BZX84-C3V9BZX84-C3V9,235BZX84-C3V9week 34, 2003
                            BZX84-C3V9BZX84-C3V9,215BZX84-C3V9week 34, 2003
                            BZX84-C43BZX84-C43,215BZX84-C43week 34, 2003
                            BZX84-C47BZX84-C47,235BZX84-C47week 34, 2003
                            BZX84-C47BZX84-C47,215BZX84-C47week 34, 2003
                            BZX84-C4V3BZX84-C4V3,235BZX84-C4V3week 34, 2003
                            BZX84-C4V3BZX84-C4V3,215BZX84-C4V3week 34, 2003
                            BZX84-C4V7BZX84-C4V7,235BZX84-C4V7week 34, 2003
                            BZX84-C4V7BZX84-C4V7,215BZX84-C4V7week 34, 2003
                            BZX84-C51BZX84-C51,235BZX84-C51week 34, 2003
                            BZX84-C51BZX84-C51,215BZX84-C51week 34, 2003
                            BZX84-C56BZX84-C56,215BZX84-C56week 34, 2003
                            BZX84-C5V1BZX84-C5V1,215BZX84-C5V1week 34, 2003
                            BZX84-C5V1BZX84-C5V1,235BZX84-C5V1week 34, 2003
                            BZX84-C5V6BZX84-C5V6,215BZX84-C5V6week 34, 2003
                            BZX84-C5V6BZX84-C5V6,235BZX84-C5V6week 34, 2003
                            BZX84-C62BZX84-C62,235BZX84-C62week 34, 2003
                            BZX84-C62BZX84-C62,215BZX84-C62week 34, 2003
                            BZX84-C68BZX84-C68,235BZX84-C68week 34, 2003
                            BZX84-C68BZX84-C68,215BZX84-C68week 34, 2003
                            BZX84-C6V2BZX84-C6V2,235BZX84-C6V2week 34, 2003
                            BZX84-C6V2BZX84-C6V2,215BZX84-C6V2week 34, 2003
                            BZX84-C6V8BZX84-C6V8,215BZX84-C6V8week 34, 2003
                            BZX84-C6V8BZX84-C6V8,235BZX84-C6V8week 34, 2003
                            BZX84-C75BZX84-C75,235BZX84-C75week 34, 2003
                            BZX84-C75BZX84-C75,215BZX84-C75week 34, 2003
                            BZX84-C7V5BZX84-C7V5,215BZX84-C7V5week 34, 2003
                            BZX84-C7V5BZX84-C7V5,235BZX84-C7V5week 34, 2003
                            BZX84-C8V2BZX84-C8V2,235BZX84-C8V2week 34, 2003
                            BZX84-C8V2BZX84-C8V2,215BZX84-C8V2week 34, 2003
                            BZX84-C9V1BZX84-C9V1,235BZX84-C9V1week 34, 2003
                            BZX84-C9V1BZX84-C9V1,215BZX84-C9V1week 34, 2003
                            Quality and reliability disclaimer

                            Documentation (9)

                            File nameTitleTypeDate
                            BZX84_SERVoltage regulator diodesData sheet2023-01-02
                            Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
                            BZX84-B15Cad-Symbol of BZX84-B15Software2023-09-12
                            BZX84-C15Cad-Symbol of BZX84-C15Software2023-09-12
                            BZX84-C10Cad-Symbol of BZX84-C10Software2023-09-12
                            BZX84-C12Cad-Symbol of BZX84-C12Software2023-09-12
                            WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
                            SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2022-10-12
                            REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

                            Support

                            If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.