×

74LVTN16245B

3.3 V 16-bit transceiver; 3-state

The 74LVTN16245B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable input (nOE) for easy cascading and a direction input (nDIR) for direction control.

Features and benefits

  • 16-bit bus interface

  • 3-state buffers

  • Output capability: +64 mA and -32 mA

  • TTL input and output switching levels

  • Input and output interface capability to systems at 5 V supply

  • Power-up 3-state

  • Live insertion and extraction permitted

  • No bus current loading when output is tied to 5 V bus

  • Latch-up protection

    • JESD78B Class II exceeds 500 mA

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVTN16245BDGGProductionn.a.n.a.TTL-32/641.916150medium-40~858133TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVTN16245BDGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVTN16245B74LVTN16245BDGG,11
( 9352 891 18118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVTN16245BDGG935289118518
74LVTN16245BDGG935289118512
74LVTN16245BDGG9352891181122018-12-312019-06-3074LVTN16245BDGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVTN16245BDGG74LVTN16245BDGG,1174LVTN16245BDGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74LVTN16245B3.3 V 16-bit transceiver; 3-stateData sheet2024-02-12
    lvtn16245blvtn16245b IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvtn16245blvtn16245b IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.