×

74HC4053; 74HCT4053

Triple 2-channel analog multiplexer/demultiplexer

The 74HC4053; 74HCT4053 is a triple single-pole double-throw analog switch (3x SPDT) suitable for use in analog or digital 2:1 multiplexer/demultiplexer applications. Each switch features a digital select input (Sn), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ). A digital enable input (E) is common to all switches. When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide analog input voltage range from -5 V to +5 V

  • CMOS low power dissipation
  • High noise immunity
  • Latch-up performance exceeds 100 mA per JESD78 Class II Level B
  • Complies with JEDEC standard:
    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Low ON resistance:

    • 80 Ω (typical) at VCC - VEE = 4.5 V

    • 70 Ω (typical) at VCC - VEE = 6.0 V

    • 60 Ω (typical) at VCC - VEE = 9.0 V

  • Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals

  • Typical ‘break before make’ built-in

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4053BQProductionSPDT-Z2.0 - 10.0CMOS200201700.02-60very low-40~1258910.857DHVQFN16
74HC4053BZProductionSPDT-Z2.0 - 10.0CMOS200201700.02-60very low-40~12595-64DHXQFN16
74HC4053DProductionSPDT-Z2.0 - 10.0CMOS200201700.02-60very low-40~125898.148SO16
74HC4053PWProductionSPDT-Z2.0 - 10.0CMOS200201700.02-60very low-40~1251213.649.9TSSOP16
74HCT4053BQProductionSPDT-Z4.5 - 5.5TTL225201600.04-60very low-40~1258910.857DHVQFN16
74HCT4053BZProductionSPDT-Z4.5 - 5.5TTL225201600.04-60very low-40~12595-64DHXQFN16
74HCT4053DProductionSPDT-Z4.5 - 5.5TTL225201600.04-60very low-40~125887.747SO16
74HCT4053PWProductionSPDT-Z4.5 - 5.5TTL225201600.04-60very low-40~1251213.649.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4053BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC405374HC4053BQ,115
( 9352 736 68115 )
74HC4053BZ
DHXQFN16
(SOT8016-1)
SOT8016-1SOT8016-1_115ActiveC40374HC4053BZX
( 9356 914 23115 )
74HC4053D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4053D Standard Procedure Standard Procedure 74HC4053D74HC4053D,653
( 9337 148 40653 )
74HC4053PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC4053 HC4053 Standard Procedure Standard Procedure74HC4053PW,118
( 9351 869 40118 )
74HCT4053BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT405374HCT4053BQ,115
( 9352 774 28115 )
74HCT4053BZ
DHXQFN16
(SOT8016-1)
SOT8016-1SOT8016-1_115ActiveT40374HCT4053BZX
( 9356 914 24115 )
74HCT4053D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4053D 74HCT4053D Standard Procedure Standard Procedure74HCT4053D,118
( 9337 153 20118 )
74HCT4053PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT4053 HCT4053 Standard Procedure Standard Procedure74HCT4053PW,118
( 9351 884 80118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4053D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4053D Standard Procedure Standard Procedure 74HC4053D74HC4053D,652
( 9337 148 40652 )
74HCT4053D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74HCT4053D 74HCT4053D Standard Procedure Standard Procedure74HCT4053D,112
( 9337 153 20112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4053D9337148406522021-12-312022-06-3074HC4053D
    74HC4053PW9351869401122021-12-312022-06-3074HC4053PW
      74HCT4053D9337153201122021-12-312022-06-3074HCT4053D
        74HCT4053PW9351884801122021-12-312022-06-3074HCT4053PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4053BQ74HC4053BQ,11574HC4053BQAlways Pb-free
          74HC4053BZ74HC4053BZX74HC4053BZ
          74HC4053D74HC4053D,65374HC4053Dweek 12, 2005
          74HC4053PW74HC4053PW,11874HC4053PWweek 10, 2005
          74HCT4053BQ74HCT4053BQ,11574HCT4053BQAlways Pb-free
          74HCT4053BZ74HCT4053BZX74HCT4053BZ
          74HCT4053D74HCT4053D,11874HCT4053Dweek 30, 2004
          74HCT4053PW74HCT4053PW,11874HCT4053PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4053D74HC4053D,65274HC4053Dweek 12, 2005
          74HCT4053D74HCT4053D,11274HCT4053Dweek 30, 2004
          Quality and reliability disclaimer

          Documentation (12)

          File nameTitleTypeDate
          74HC_HCT4053Triple 2-channel analog multiplexer/demultiplexerData sheet2024-03-21
          hc405374HC4053 IBIS modelIBIS model2022-10-21
          hct405374HCT4053 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17
          SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT8016-1plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mmPackage information2023-02-03
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc405374HC4053 IBIS modelIBIS model2022-10-21
          hct405374HCT4053 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.