×

74HC2G14; 74HCT2G14

Dual inverting Schmitt trigger

The 74HC2G14; 74HCT2G14 is a dual inverter with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC2G14: CMOS level

    • For 74HCT2G14: TTL level

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper for highly noisy environments

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC2G14GVProduction2.0 - 6.0CMOS± 5.2362low-40~125248160TSOP6
74HC2G14GWProduction2.0 - 6.0CMOS± 5.2362low-40~125275163TSSOP6
74HCT2G14GVProduction4.5 - 5.5TTL± 4362low-40~125248160TSOP6
74HCT2G14GWProduction4.5 - 5.5TTL± 4362low-40~125275163TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G14GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveH1474HC2G14GV,125
( 9352 810 19125 )
74HC2G14GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveHK74HC2G14GW,125
( 9352 810 21125 )
74HCT2G14GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveT1474HCT2G14GV,125
( 9352 810 17125 )
74HCT2G14GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveTK74HCT2G14GW,125
( 9352 810 18125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC2G14GV74HC2G14GV,12574HC2G14GVAlways Pb-free
74HC2G14GW74HC2G14GW,12574HC2G14GWAlways Pb-free
74HCT2G14GV74HCT2G14GV,12574HCT2G14GVAlways Pb-free
74HCT2G14GW74HCT2G14GW,12574HCT2G14GWAlways Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc2g14IBIS model 74HC2G14IBIS model2015-01-12
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc2g14IBIS model 74HC2G14IBIS model2015-01-12

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.