×

NZX series

Single Zener diodes

General-purpose Zener diodes in a SOD27 (SC-40) small hermetically sealed glass package.

Features and benefits

  • Total power dissipation: Ptot ≤ 500 mW

  • Low differential resistance

  • Low leakage current

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
NZX10ASOD27ALF24.25 x 1.859.75appr. 2%9.59.9250500NV175single
NZX10BSOD27ALF24.25 x 1.859.95appr. 2%9.710.1250500NV175single
NZX10CSOD27ALF24.25 x 1.8510.15appr. 2%9.910.3250500NV175single
NZX10DSOD27ALF24.25 x 1.8510.45appr. 2%10.210.6250500NV175single
NZX11ASOD27ALF24.25 x 1.8510.65appr. 2%10.410.8250500NV175single
NZX11BSOD27ALF24.25 x 1.8510.95appr. 2%10.711.1250500NV175single
NZX11CSOD27ALF24.25 x 1.8511.15appr. 2%10.911.3250500NV175single
NZX11DSOD27ALF24.25 x 1.8511.355appr. 2%11.111.6250500NV175single
NZX12ASOD27ALF24.25 x 1.8511.655appr. 2%11.411.9250500NV175single
NZX12BSOD27ALF24.25 x 1.8511.855appr. 2%11.612.1250500NV175single
NZX12CSOD27ALF24.25 x 1.8512.155appr. 2%11.912.4250500NV175single
NZX12DSOD27ALF24.25 x 1.8512.455appr. 2%12.212.7250500NV175single
NZX12XSOD27ALF24.25 x 1.8511.7355appr. 2%11.4412.03250500NV175single
NZX13ASOD27ALF24.25 x 1.8512.655appr. 2%12.412.9250500NV175single
NZX13BSOD27ALF24.25 x 1.8512.855appr. 2%12.613.1250500NV175single
NZX13CSOD27ALF24.25 x 1.8513.155appr. 2%12.913.4250500NV175single
NZX14ASOD27ALF24.25 x 1.8513.455appr. 2%13.213.7250500NV175single
NZX14BSOD27ALF24.25 x 1.8513.755appr. 2%13.514250500NV175single
NZX14CSOD27ALF24.25 x 1.8514.055appr. 2%13.814.3250500NV175single
NZX15ASOD27ALF24.25 x 1.8514.45appr. 2%14.114.7250500NV175single
NZX15BSOD27ALF24.25 x 1.8514.85appr. 2%14.515.1250500NV175single
NZX15CSOD27ALF24.25 x 1.8515.25appr. 2%14.915.5250500NV175single
NZX15XSOD27ALF24.25 x 1.8514.725appr. 2%14.3515.09250500NV175single
NZX16ASOD27ALF24.25 x 1.8515.65appr. 2%15.315.9250500NV175single
NZX16BSOD27ALF24.25 x 1.8516.15appr. 2%15.716.5250500NV175single
NZX16CSOD27ALF24.25 x 1.8516.75appr. 2%16.317.1250500NV175single
NZX18ASOD27ALF24.25 x 1.8517.35appr. 2%16.917.7250500NV175single
NZX18BSOD27ALF24.25 x 1.8517.95appr. 2%17.518.3250500NV175single
NZX18CSOD27ALF24.25 x 1.8518.555appr. 2%18.119250500NV175single
NZX20ASOD27ALF24.25 x 1.8519.255appr. 2%18.819.7250500NV175single
NZX20BSOD27ALF24.25 x 1.8519.955appr. 2%19.520.4250500NV175single
NZX20CSOD27ALF24.25 x 1.8520.72appr. 2%20.221.2250500NV175single
NZX22ASOD27ALF24.25 x 1.8521.42appr. 2%20.921.9250500NV175single
NZX22BSOD27ALF24.25 x 1.8522.12appr. 2%21.622.6250500NV175single
NZX22CSOD27ALF24.25 x 1.8522.82appr. 2%22.323.3250500NV175single
NZX24ASOD27ALF24.25 x 1.8523.452appr. 2%22.924250500NV175single
NZX24BSOD27ALF24.25 x 1.8524.152appr. 2%23.624.7250500NV175single
NZX24CSOD27ALF24.25 x 1.8524.92appr. 2%24.325.5250500NV175single
NZX24XSOD27ALF24.25 x 1.8523.192appr. 2%22.6123.77250500NV175single
NZX27ASOD27ALF24.25 x 1.8525.92appr. 2%25.226.6250500NV175single
NZX27BSOD27ALF24.25 x 1.8526.92appr. 2%26.227.6250500NV175single
NZX27CSOD27ALF24.25 x 1.8527.92appr. 2%27.228.6250500NV175single
NZX27XSOD27ALF24.25 x 1.8527.692appr. 2%26.9928.39250500NV175single
NZX2V1BSOD27ALF24.25 x 1.852.155%22.2250500NV175single
NZX2V4ASOD27ALF24.25 x 1.852.45appr. 4%2.32.5250500NV175single
NZX2V4BSOD27ALF24.25 x 1.852.55appr. 4%2.42.6250500NV175single
NZX2V7ASOD27ALF24.25 x 1.852.65appr. 4%2.52.7250500NV175single
NZX2V7BSOD27ALF24.25 x 1.852.75appr. 4%2.62.8250500NV175single
NZX2V7CSOD27ALF24.25 x 1.852.85appr. 4%2.72.9250500NV175single
NZX30ASOD27ALF24.25 x 1.8528.92appr. 2%28.229.6250500NV175single
NZX30BSOD27ALF24.25 x 1.8529.92appr. 2%29.230.6250500NV175single
NZX30CSOD27ALF24.25 x 1.8530.92appr. 2%30.231.6250500NV175single
NZX30XSOD27ALF24.25 x 1.8529.7652appr. 2%29.0230.51250500NV175single
NZX33ASOD27ALF24.25 x 1.8531.92appr. 2%31.232.6250500NV175single
NZX33BSOD27ALF24.25 x 1.8532.92appr. 2%32.233.6250500NV175single
NZX33CSOD27ALF24.25 x 1.85332appr. 2%33.234.5250500NV175single
NZX36ASOD27ALF24.25 x 1.8534.952appr. 2%34.235.7250500NV175single
NZX36BSOD27ALF24.25 x 1.8536.052appr. 2%35.336.8250500NV175single
NZX36CSOD27ALF24.25 x 1.8533.852appr. 2%36.438250500NV175single
NZX36XSOD27ALF24.25 x 1.8536.2752appr. 2%35.3637.19250500NV175single
NZX3V0ASOD27ALF24.25 x 1.852.95appr. 3%2.83250500NV175single
NZX3V0BSOD27ALF24.25 x 1.8535appr. 3%2.93.1250500NV175single
NZX3V0CSOD27ALF24.25 x 1.853.15appr. 3%33.2250500NV175single
NZX3V3ASOD27ALF24.25 x 1.853.25appr. 3%3.13.3250500NV175single
NZX3V3BSOD27ALF24.25 x 1.853.35appr. 3%3.23.4250500NV175single
NZX3V3CSOD27ALF24.25 x 1.853.45appr. 3%3.33.5250500NV175single
NZX3V6ASOD27ALF24.25 x 1.853.55appr. 3%3.43.6250500NV175single
NZX3V6BSOD27ALF24.25 x 1.853.65appr. 3%3.53.7250500NV175single
NZX3V6CSOD27ALF24.25 x 1.853.75appr. 3%3.63.8250500NV175single
NZX3V9ASOD27ALF24.25 x 1.853.85appr. 3%3.73.9250500NV175single
NZX3V9BSOD27ALF24.25 x 1.853.95appr. 3%3.84250500NV175single
NZX3V9CSOD27ALF24.25 x 1.8545appr. 3%3.94.1250500NV175single
NZX4V3ASOD27ALF24.25 x 1.854.15appr. 2%44.2250500NV175single
NZX4V3BSOD27ALF24.25 x 1.854.25appr. 2%4.14.3250500NV175single
NZX4V3CSOD27ALF24.25 x 1.854.35appr. 2%4.24.4250500NV175single
NZX4V3DSOD27ALF24.25 x 1.854.45appr. 2%4.34.5250500NV175single
NZX4V7ASOD27ALF24.25 x 1.854.55appr. 2%4.44.6250500NV175single
NZX4V7BSOD27ALF24.25 x 1.854.65appr. 2%4.54.7250500NV175single
NZX4V7CSOD27ALF24.25 x 1.854.75appr. 2%4.64.8250500NV175single
NZX4V7DSOD27ALF24.25 x 1.854.85appr. 2%4.74.9250500NV175single
NZX5V1ASOD27ALF24.25 x 1.854.95appr. 2%4.85250500NV175single
NZX5V1BSOD27ALF24.25 x 1.8555appr. 2%4.95.1250500NV175single
NZX5V1CSOD27ALF24.25 x 1.855.15appr. 2%55.2250500NV175single
NZX5V1DSOD27ALF24.25 x 1.855.25appr. 2%5.15.3250500NV175single
NZX5V6ASOD27ALF24.25 x 1.855.355appr. 2%5.25.5250500NV175single
NZX5V6BSOD27ALF24.25 x 1.855.455appr. 2%5.35.6250500NV175single
NZX5V6CSOD27ALF24.25 x 1.855.555appr. 2%5.45.7250500NV175single
NZX5V6DSOD27ALF24.25 x 1.855.655appr. 2%5.55.8250500NV175single
NZX5V6ESOD27ALF24.25 x 1.855.755appr. 2%5.65.9250500NV175single
NZX6V2ASOD27ALF24.25 x 1.855.855appr. 2%5.76250500NV175single
NZX6V2BSOD27ALF24.25 x 1.855.955appr. 2%5.86.1250500NV175single
NZX6V2CSOD27ALF24.25 x 1.856.155appr. 2%66.3250500NV175single
NZX6V2DSOD27ALF24.25 x 1.856.255appr. 2%6.16.4250500NV175single
NZX6V2ESOD27ALF24.25 x 1.856.455appr. 2%6.36.6250500NV175single
NZX6V8ASOD27ALF24.25 x 1.856.555appr. 2%6.46.7250500NV175single
NZX6V8BSOD27ALF24.25 x 1.856.755appr. 2%6.66.9250500NV175single
NZX6V8CSOD27ALF24.25 x 1.856.855appr. 2%6.77250500NV175single
NZX6V8DSOD27ALF24.25 x 1.857.055appr. 2%6.97.2250500NV175single
NZX7V5ASOD27ALF24.25 x 1.857.155appr. 2%77.3250500NV175single
NZX7V5BSOD27ALF24.25 x 1.857.45appr. 2%7.27.6250500NV175single
NZX7V5CSOD27ALF24.25 x 1.857.55appr. 2%7.37.7250500NV175single
NZX7V5DSOD27ALF24.25 x 1.857.75appr. 2%7.57.9250500NV175single
NZX7V5XSOD27ALF24.25 x 1.857.265appr. 2%7.077.45250500NV175single
NZX8V2ASOD27ALF24.25 x 1.857.95appr. 2%7.78.1250500NV175single
NZX8V2BSOD27ALF24.25 x 1.858.15appr. 2%7.98.3250500NV175single
NZX8V2CSOD27ALF24.25 x 1.858.35appr. 2%8.18.5250500NV175single
NZX8V2DSOD27ALF24.25 x 1.858.55appr. 2%8.38.7250500NV175single
NZX9V1ASOD27ALF24.25 x 1.858.75appr. 2%8.58.9250500NV175single
NZX9V1BSOD27ALF24.25 x 1.858.95appr. 2%8.79.1250500NV175single
NZX9V1CSOD27ALF24.25 x 1.859.15appr. 2%8.99.3250500NV175single
NZX9V1DSOD27ALF24.25 x 1.859.35appr. 2%9.19.5250500NV175single
NZX9V1ESOD27ALF24.25 x 1.859.55appr. 2%9.39.7250500NV175single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NZX10A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX10A,133
( 9340 619 72133 )
NZX10B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX10B,133
( 9340 635 39133 )
NZX10C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX10C,133
( 9340 619 73133 )
NZX10D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX10D,133
( 9340 635 41133 )
NZX11A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX11A,133
( 9340 619 74133 )
NZX11B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX11B,133
( 9340 635 42133 )
NZX11C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX11C,133
( 9340 619 76133 )
NZX11D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX11D,133
( 9340 619 77133 )
NZX12A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX12A,133
( 9340 619 78133 )
NZX12B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX12B,133
( 9340 619 79133 )
NZX12C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX12C,133
( 9340 619 81133 )
NZX12D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX12D,133
( 9340 619 82133 )
NZX12X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX12X,133
( 9340 635 43133 )
NZX13A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX13A,133
( 9340 635 44133 )
NZX13B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX13B,133
( 9340 619 84133 )
NZX13C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX13C,133
( 9340 619 85133 )
NZX14A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX14A,133
( 9340 619 86133 )
NZX14B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX14B,133
( 9340 619 88133 )
NZX14C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX14C,133
( 9340 619 87133 )
NZX15A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX15A,133
( 9340 635 45133 )
NZX15B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX15B,133
( 9340 619 89133 )
NZX15C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX15C,133
( 9340 635 46133 )
NZX15X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX15X,133
( 9340 635 47133 )
NZX16A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX16A,133
( 9340 619 91133 )
NZX16B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX16B,133
( 9340 619 92133 )
NZX16C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX16C,133
( 9340 619 93133 )
NZX18A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX18A,133
( 9340 619 94133 )
NZX18B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX18B,133
( 9340 619 95133 )
NZX18C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX18C,133
( 9340 619 96133 )
NZX20A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX20A,133
( 9340 619 97133 )
NZX20B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX20B,133
( 9340 619 98133 )
NZX20C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX20C,133
( 9340 635 48133 )
NZX22A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX22A,133
( 9340 619 99133 )
NZX22B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX22B,133
( 9340 620 01133 )
NZX22C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX22C,133
( 9340 635 49133 )
NZX24A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX24A,133
( 9340 620 02133 )
NZX24B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX24B,133
( 9340 620 03133 )
NZX24C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX24C,133
( 9340 635 51133 )
NZX24X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX24X,133
( 9340 635 52133 )
NZX27A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX27A,133
( 9340 620 04133 )
NZX27B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX27B,133
( 9340 620 05133 )
NZX27C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX27C,133
( 9340 620 06133 )
NZX27X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX27X,133
( 9340 635 53133 )
NZX2V1B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V1B,133
( 9340 646 17133 )
NZX2V4A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V4A,133
( 9340 620 07133 )
NZX2V4B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V4B,133
( 9340 635 03133 )
NZX2V7A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V7A,133
( 9340 635 07133 )
NZX2V7B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V7B,133
( 9340 620 08133 )
NZX2V7C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX2V7C,133
( 9340 635 14133 )
NZX30A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX30A,133
( 9340 620 09133 )
NZX30B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX30B,133
( 9340 635 54133 )
NZX30C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX30C,133
( 9340 620 11133 )
NZX30X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX30X,133
( 9340 635 55133 )
NZX33A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX33A,133
( 9340 635 56133 )
NZX33B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX33B,133
( 9340 635 57133 )
NZX33C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX33C,133
( 9340 620 12133 )
NZX36A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX36A,133
( 9340 635 58133 )
NZX36B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX36B,133
( 9340 635 59133 )
NZX36C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX36C,133
( 9340 620 13133 )
NZX36X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX36X,133
( 9340 635 61133 )
NZX3V0A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V0A,133
( 9340 635 15133 )
NZX3V0B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V0B,133
( 9340 620 14133 )
NZX3V0C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V0C,133
( 9340 635 16133 )
NZX3V3A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V3A,133
( 9340 635 17133 )
NZX3V3B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V3B,133
( 9340 620 15133 )
NZX3V3C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V3C,133
( 9340 620 16133 )
NZX3V6A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V6A,133
( 9340 635 18133 )
NZX3V6B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V6B,133
( 9340 635 19133 )
NZX3V6C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V6C,133
( 9340 620 17133 )
NZX3V9A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V9A,133
( 9340 635 21133 )
NZX3V9B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V9B,133
( 9340 635 22133 )
NZX3V9C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX3V9C,133
( 9340 620 18133 )
NZX4V3A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V3A,133
( 9340 635 24133 )
NZX4V3B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V3B,133
( 9340 635 25133 )
NZX4V3C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V3C,133
( 9340 620 19133 )
NZX4V3D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V3D,133
( 9340 635 28133 )
NZX4V7A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V7A,133
( 9340 620 21133 )
NZX4V7B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V7B,133
( 9340 635 29133 )
NZX4V7C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V7C,133
( 9340 620 22133 )
NZX4V7D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX4V7D,133
( 9340 620 23133 )
NZX5V1A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V1A,133
( 9340 635 31133 )
NZX5V1B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V1B,133
( 9340 620 24133 )
NZX5V1C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V1C,133
( 9340 620 25133 )
NZX5V1D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V1D,133
( 9340 620 26133 )
NZX5V6A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V6A,133
( 9340 620 27133 )
NZX5V6B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V6B,133
( 9340 620 28133 )
NZX5V6C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V6C,133
( 9340 620 29133 )
NZX5V6D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V6D,133
( 9340 620 31133 )
NZX5V6E
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX5V6E,133
( 9340 620 32133 )
NZX6V2A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V2A,133
( 9340 635 32133 )
NZX6V2B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V2B,133
( 9340 620 33133 )
NZX6V2C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V2C,133
( 9340 620 34133 )
NZX6V2D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V2D,133
( 9340 620 35133 )
NZX6V2E
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V2E,133
( 9340 620 36133 )
NZX6V8A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V8A,133
( 9340 620 37133 )
NZX6V8B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V8B,133
( 9340 620 38133 )
NZX6V8C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V8C,133
( 9340 620 39133 )
NZX6V8D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX6V8D,133
( 9340 635 33133 )
NZX7V5A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX7V5A,133
( 9340 620 41133 )
NZX7V5B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX7V5B,133
( 9340 620 42133 )
NZX7V5C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX7V5C,133
( 9340 635 34133 )
NZX7V5D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX7V5D,133
( 9340 620 43133 )
NZX7V5X
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX7V5X,133
( 9340 635 35133 )
NZX8V2A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX8V2A,133
( 9340 620 44133 )
NZX8V2B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX8V2B,133
( 9340 620 45133 )
NZX8V2C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX8V2C,133
( 9340 620 46133 )
NZX8V2D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX8V2D,133
( 9340 620 47133 )
NZX9V1A
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX9V1A,133
( 9340 635 36133 )
NZX9V1B
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX9V1B,133
( 9340 620 48133 )
NZX9V1C
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX9V1C,133
( 9340 635 37133 )
NZX9V1D
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX9V1D,133
( 9340 635 38133 )
NZX9V1E
ALF2
(SOD27)
SOD27WAVE_BG-BD-1
SOD27_133ActiveStandard MarkingNZX9V1E,133
( 9340 620 49133 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
NZX15C934063546115
NZX3V9A934063521115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NZX10ANZX10A,133NZX10A
NZX10BNZX10B,133NZX10B
NZX10CNZX10C,133NZX10C
NZX10DNZX10D,133NZX10D
NZX11ANZX11A,133NZX11A
NZX11BNZX11B,133NZX11B
NZX11CNZX11C,133NZX11C
NZX11DNZX11D,133NZX11D
NZX12ANZX12A,133NZX12A
NZX12BNZX12B,133NZX12B
NZX12CNZX12C,133NZX12C
NZX12DNZX12D,133NZX12D
NZX12XNZX12X,133NZX12X
NZX13ANZX13A,133NZX13A
NZX13BNZX13B,133NZX13B
NZX13CNZX13C,133NZX13C
NZX14ANZX14A,133NZX14A
NZX14BNZX14B,133NZX14B
NZX14CNZX14C,133NZX14C
NZX15ANZX15A,133NZX15A
NZX15BNZX15B,133NZX15B
NZX15CNZX15C,133NZX15C
NZX15XNZX15X,133NZX15X
NZX16ANZX16A,133NZX16A
NZX16BNZX16B,133NZX16B
NZX16CNZX16C,133NZX16C
NZX18ANZX18A,133NZX18A
NZX18BNZX18B,133NZX18B
NZX18CNZX18C,133NZX18C
NZX20ANZX20A,133NZX20A
NZX20BNZX20B,133NZX20B
NZX20CNZX20C,133NZX20C
NZX22ANZX22A,133NZX22A
NZX22BNZX22B,133NZX22B
NZX22CNZX22C,133NZX22C
NZX24ANZX24A,133NZX24A
NZX24BNZX24B,133NZX24B
NZX24CNZX24C,133NZX24C
NZX24XNZX24X,133NZX24X
NZX27ANZX27A,133NZX27A
NZX27BNZX27B,133NZX27B
NZX27CNZX27C,133NZX27C
NZX27XNZX27X,133NZX27X
NZX2V1BNZX2V1B,133NZX2V1B
NZX2V4ANZX2V4A,133NZX2V4A
NZX2V4BNZX2V4B,133NZX2V4B
NZX2V7ANZX2V7A,133NZX2V7A
NZX2V7BNZX2V7B,133NZX2V7B
NZX2V7CNZX2V7C,133NZX2V7C
NZX30ANZX30A,133NZX30A
NZX30BNZX30B,133NZX30B
NZX30CNZX30C,133NZX30C
NZX30XNZX30X,133NZX30X
NZX33ANZX33A,133NZX33A
NZX33BNZX33B,133NZX33B
NZX33CNZX33C,133NZX33C
NZX36ANZX36A,133NZX36A
NZX36BNZX36B,133NZX36B
NZX36CNZX36C,133NZX36C
NZX36XNZX36X,133NZX36X
NZX3V0ANZX3V0A,133NZX3V0A
NZX3V0BNZX3V0B,133NZX3V0B
NZX3V0CNZX3V0C,133NZX3V0C
NZX3V3ANZX3V3A,133NZX3V3A
NZX3V3BNZX3V3B,133NZX3V3B
NZX3V3CNZX3V3C,133NZX3V3C
NZX3V6ANZX3V6A,133NZX3V6A
NZX3V6BNZX3V6B,133NZX3V6B
NZX3V6CNZX3V6C,133NZX3V6C
NZX3V9ANZX3V9A,133NZX3V9A
NZX3V9BNZX3V9B,133NZX3V9B
NZX3V9CNZX3V9C,133NZX3V9C
NZX4V3ANZX4V3A,133NZX4V3A
NZX4V3BNZX4V3B,133NZX4V3B
NZX4V3CNZX4V3C,133NZX4V3C
NZX4V3DNZX4V3D,133NZX4V3D
NZX4V7ANZX4V7A,133NZX4V7A
NZX4V7BNZX4V7B,133NZX4V7B
NZX4V7CNZX4V7C,133NZX4V7C
NZX4V7DNZX4V7D,133NZX4V7D
NZX5V1ANZX5V1A,133NZX5V1A
NZX5V1BNZX5V1B,133NZX5V1B
NZX5V1CNZX5V1C,133NZX5V1C
NZX5V1DNZX5V1D,133NZX5V1D
NZX5V6ANZX5V6A,133NZX5V6A
NZX5V6BNZX5V6B,133NZX5V6B
NZX5V6CNZX5V6C,133NZX5V6C
NZX5V6DNZX5V6D,133NZX5V6D
NZX5V6ENZX5V6E,133NZX5V6E
NZX6V2ANZX6V2A,133NZX6V2A
NZX6V2BNZX6V2B,133NZX6V2B
NZX6V2CNZX6V2C,133NZX6V2C
NZX6V2DNZX6V2D,133NZX6V2D
NZX6V2ENZX6V2E,133NZX6V2E
NZX6V8ANZX6V8A,133NZX6V8A
NZX6V8BNZX6V8B,133NZX6V8B
NZX6V8CNZX6V8C,133NZX6V8C
NZX6V8DNZX6V8D,133NZX6V8D
NZX7V5ANZX7V5A,133NZX7V5A
NZX7V5BNZX7V5B,133NZX7V5B
NZX7V5CNZX7V5C,133NZX7V5C
NZX7V5DNZX7V5D,133NZX7V5D
NZX7V5XNZX7V5X,133NZX7V5X
NZX8V2ANZX8V2A,133NZX8V2A
NZX8V2BNZX8V2B,133NZX8V2B
NZX8V2CNZX8V2C,133NZX8V2C
NZX8V2DNZX8V2D,133NZX8V2D
NZX9V1ANZX9V1A,133NZX9V1A
NZX9V1BNZX9V1B,133NZX9V1B
NZX9V1CNZX9V1C,133NZX9V1C
NZX9V1DNZX9V1D,133NZX9V1D
NZX9V1ENZX9V1E,133NZX9V1E
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
NZX_SERSingle Zener diodesData sheet2017-06-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOD27glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.