×

74HC368; 74HCT368

Hex buffer/line driver; 3-state; inverting

The 74HC368; 74HCT368 is a hex inverting buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A HIGH on nOE causes the outputs to assume a high impedance OFF-state. Inputs include clamp diodes enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • Input levels:

    • For 74HC368: CMOS level

    • For 74HCT368: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Inverting 3-state outputs

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC368DProduction2.0 - 6.0CMOS± 7.8366low-40~1257836SO16
74HC368PWProduction2.0 - 6.0CMOS± 7.8366low-40~12511239.4TSSOP16
74HCT368DProduction4.5 - 5.5TTL± 6366low-40~1257735.8SO16
74HCT368PWProduction4.5 - 5.5TTL± 6366low-40~12511139.3TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC368D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC368D74HC368D,653
( 9337 147 00653 )
74HC368PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118Active74HC36874HC368PWJ
( 9356 912 16118 )
74HCT368D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT368D74HCT368D,653
( 9337 151 80653 )
74HCT368PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT36874HCT368PW,118
( 9351 896 10118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC368D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC368D74HC368D,652
( 9337 147 00652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC368D9337147006522021-12-312022-06-3074HC368D
    74HCT368D9337151806522021-12-312022-06-3074HCT368D
      74HCT368PW9351896101122018-12-312019-06-3074HCT368PW

        Environmental information

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC368D74HC368D,65374HC368Dweek 6, 2004
        74HC368PW74HC368PWJ74HC368PW
        74HCT368D74HCT368D,65374HCT368Dweek 6, 2004
        74HCT368PW74HCT368PW,11874HCT368PWweek 10, 2005

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC368D74HC368D,65274HC368Dweek 6, 2004
        Quality and reliability disclaimer

        Documentation (12)

        File nameTitleTypeDate
        74HC_HCT368Hex buffer/line driver; 3-state; invertingData sheet2024-03-19
        AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
        hc36874HC368 IBIS modelIBIS model2019-01-09
        hct36874HCT368 IBIS modelIBIS model2019-01-09
        hcHC/HCT Spice modelSPICE model2022-02-17
        HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
        SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
        SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
        WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
        SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
        SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
        SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Models

        File nameTitleTypeDate
        hc36874HC368 IBIS modelIBIS model2019-01-09
        hct36874HCT368 IBIS modelIBIS model2019-01-09
        hcHC/HCT Spice modelSPICE model2022-02-17

        Ordering, pricing & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.