×

74AVC16836A

20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state

The 74AVC16836A is a 20-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Power off disables 74AVC16836A outputs, permitting Live Insertion

  • Integrated input diodes to minimize input overshoot and undershoot

Documentation (2)

File nameTitleTypeDate
74AVC16836A20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-stateData sheet2018-09-24
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.