×

2PB1219A

PNP general purpose transistor

PNP transistor in a SOT323; SC70 plastic package.

NPN complement: 2PD1820A.

Features and benefits

  • High current (max. 500 mA)

  • Low voltage (max. 50 V)

  • Low collector-emitter saturation voltage (max. 600 mV).

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
2PB1219AQSOT323SC-702 x 1.25 x 0.95PNP250-50-50085170150
2PB1219ARSOT323SC-702 x 1.25 x 0.95PNP250-50-500120240150
2PB1219ASSOT323SC-702 x 1.25 x 0.95PNP250-50-500170340150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
2PB1219AQ
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveD%Q2PB1219AQ,135
( 9340 331 90135 )
SOT323_115ActiveD%Q2PB1219AQ,115
( 9340 331 90115 )
2PB1219AR
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveD%R2PB1219AR,135
( 9340 332 00135 )
SOT323_115ActiveD%R2PB1219AR,115
( 9340 332 00115 )
2PB1219AS
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveD%S2PB1219AS,135
( 9340 332 10135 )
SOT323_115ActiveD%S2PB1219AS,115
( 9340 332 10115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
2PB1219AQ2PB1219AQ,1352PB1219AQweek 30, 2003
2PB1219AQ2PB1219AQ,1152PB1219AQweek 30, 2003
2PB1219AR2PB1219AR,1352PB1219ARweek 30, 2003
2PB1219AR2PB1219AR,1152PB1219ARweek 30, 2003
2PB1219AS2PB1219AS,1352PB1219ASweek 30, 2003
2PB1219AS2PB1219AS,1152PB1219ASweek 30, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
2PB1219APNP general purpose transistorData sheet2009-11-18
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.