Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Symmetrical output impedance
-
Balanced propagation delays
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels:
-
For 74HC1G08: CMOS level
-
For 74HCT1G08: TTL level
-
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from −40 °C to +85 °C and −40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC1G08GV | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
74HC1G08GW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 7.0 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
74HCT1G08GV | Production | 4.5 - 5.5 | TTL | ± 2 | 11 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
74HCT1G08GW | Production | 4.5 - 5.5 | TTL | ± 2 | 11 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC1G08GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | H08 | 74HC1G08GV,125 ( 9352 720 15125 ) |
74HC1G08GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | HE | 74HC1G08GW,125 ( 9352 456 70125 ) |
74HCT1G08GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | T08 | 74HCT1G08GV,125 ( 9352 720 21125 ) |
74HCT1G08GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | TE | 74HCT1G08GW,125 ( 9352 456 60125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC1G08GW | 935245670165 | |||||
74HC1G08GW | 935245670115 | |||||
74HC1G08GW | 935245670118 | |||||
74HCT1G08GW | 935245660165 | |||||
74HCT1G08GW | 935245660115 | |||||
74HCT1G08GW | 935245660118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC1G08GV | 74HC1G08GV,125 | 74HC1G08GV | week 36, 2003 | ||
74HC1G08GW | 74HC1G08GW,125 | 74HC1G08GW | week 36, 2003 | ||
74HCT1G08GV | 74HCT1G08GV,125 | 74HCT1G08GV | week 36, 2003 | ||
74HCT1G08GW | 74HCT1G08GW,125 | 74HCT1G08GW | week 36, 2003 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT1G08 | 2-input AND gate | Data sheet | 2022-01-17 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hct1g08 | 74HCT1G08 IBIS model | IBIS model | 2019-01-09 |
hc1g08 | 74HC1G08 IBIS model | IBIS model | 2022-12-21 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.