×

74LVC16374A; 74LVCH16374A

16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state

The 74LVC16374A; 74LVCH16374A is a 16-bit edge-triggered D-type flip-flop with 3-state outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. The device features two clocks (1CP and 2CP) and two output enables (1OE and 2OE), each controlling 8-bits. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (nCP) transition. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the flip-flops. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • Multibyte flow-through standard pinout architecture

  • Low inductance multiple supply pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • All data inputs have bus hold (74LVCH16374A only)

  • High-impedance outputs when VCC = 0 V

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC16374ADGGProduction1.2 - 3.6CMOS/LVTTL± 243.8150low-40~125822.037TSSOP48
74LVCH16374ADGGProduction1.2 - 3.6CMOS/LVTTL± 243.8150low-40~125822.037TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16374ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVC16374A74LVC16374ADGG,118
( 9352 351 90118 )
74LVCH16374ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVCH16374A74LVCH16374ADGG,11
( 9352 385 10118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC16374ADGG935235190518
74LVC16374ADGG935235190512
74LVC16374ADGG9352351901122021-06-302021-12-3174LVC16374ADGG
    74LVCH16374ADGG935238510518
    74LVCH16374ADGG935238510512
    74LVCH16374ADGG9352385101122021-12-312022-06-3074LVCH16374ADGG

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC16374ADGG74LVC16374ADGG,11874LVC16374ADGGAlways Pb-free
      74LVCH16374ADGG74LVCH16374ADGG,1174LVCH16374ADGGAlways Pb-free
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74LVC_LVCH16374A16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-stateData sheet2024-04-22
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvch16374alvch16374a IBIS modelIBIS model2013-04-07
      lvc16374alvc16374a IBIS modelIBIS model2013-04-07
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvch16374alvch16374a IBIS modelIBIS model2013-04-07
      lvc16374alvc16374a IBIS modelIBIS model2013-04-07

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.