Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.8 V to 3.6 V
-
VCC(B): 0.8 V to 3.6 V
-
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
Maximum data rates:
-
380 Mbit/s (≥ 1.8 V to 3.3 V translation)
-
200 Mbit/s (≥ 1.1 V to 3.3 V translation)
-
200 Mbit/s (≥ 1.1 V to 2.5 V translation)
-
200 Mbit/s (≥ 1.1 V to 1.8 V translation)
-
150 Mbit/s (≥ 1.1 V to 1.5 V translation)
-
100 Mbit/s (≥ 1.1 V to 1.2 V translation)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
IOFF circuitry provides partial Power-down mode operation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC4T245BQ | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 4 | very low | -40~125 | 92 | 13.1 | 61 | DHVQFN16 |
74AVC4T245BZ | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 4 | very low | -40~125 | - | - | - | DHXQFN16 |
74AVC4T245D | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 4 | very low | -40~125 | 92 | 9.2 | 51 | SO16 |
74AVC4T245GU | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 4 | very low | -40~125 | 99 | 4.1 | 88 | XQFN16 |
74AVC4T245PW | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 4 | very low | -40~125 | 124 | 4.4 | 53.6 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC4T245BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | C4T245 | 74AVC4T245BQ,115 ( 9352 845 86115 ) | |
74AVC4T245BZ | DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | Active | T245 | 74AVC4T245BZX ( 9356 911 43115 ) | |
74AVC4T245D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74AVC4T245D | 74AVC4T245D,118 ( 9352 881 31118 ) |
74AVC4T245GU | XQFN16 (SOT1161-1) | SOT1161-1 | SOT1161-1_184 | Active | Standard Marking | 74AVC4T245GUZ ( 9352 941 32184 ) | |
SOT1161-1_115 | Active | Standard Marking | 74AVC4T245GU,115 ( 9352 941 32115 ) | ||||
74AVC4T245PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | VC4T245 | 74AVC4T245PW,118 ( 9352 845 88118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC4T245D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74AVC4T245D | 74AVC4T245D,112 ( 9352 881 31112 ) |
74AVC4T245PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | VC4T245 | 74AVC4T245PW,112 ( 9352 845 88112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AVC4T245D | 935288131112 | 2021-12-31 | 2022-06-30 | 74AVC4T245D | ||
74AVC4T245PW | 935284588112 | 2021-12-31 | 2022-06-30 | 74AVC4T245PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC4T245BQ | 74AVC4T245BQ,115 | 74AVC4T245BQ | Always Pb-free | ||
74AVC4T245BZ | 74AVC4T245BZX | 74AVC4T245BZ | |||
74AVC4T245D | 74AVC4T245D,118 | 74AVC4T245D | Always Pb-free | ||
74AVC4T245GU | 74AVC4T245GUZ | 74AVC4T245GU | |||
74AVC4T245GU | 74AVC4T245GU,115 | 74AVC4T245GU | Always Pb-free | ||
74AVC4T245PW | 74AVC4T245PW,118 | 74AVC4T245PW | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC4T245D | 74AVC4T245D,112 | 74AVC4T245D | Always Pb-free | ||
74AVC4T245PW | 74AVC4T245PW,112 | 74AVC4T245PW | Always Pb-free |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74AVC4T245 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Data sheet | 2024-04-11 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
avc4t245 | 74AVC4T245 IBIS model | IBIS model | 2020-11-23 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT1161-1 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-15 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc4t245 | 74AVC4T245 IBIS model | IBIS model | 2020-11-23 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.