×

PEMD18; PUMD18

NPN/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 10 kΩ

NPN/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Documentation (2)

File nameTitleTypeDate
PEMD18_PUMD18NPN/PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 10 kOhmData sheet2012-01-30
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.