×

74ALVC541-Q100

Octal buffer/line driver; 3-state

The 74ALVC541-Q100 is an 8-bit buffer/line driver with 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the associated outputs to assume a high-impedance OFF-state.

Schmitt trigger action on all inputs makes the device tolerant of slow rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 3.6 V

  • CMOS low power dissipation

  • Overvoltage tolerant inputs to 3.6 V

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD78 Class II.A

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V )

    • JESD8-5 (2.3 V to 2.5 V)

    • JESD8B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74ALVC541BQ-Q100Production1.65 - 3.6LVTTL± 241308low-40~85778.449DHVQFN20
74ALVC541D-Q100Production1.65 - 3.6LVTTL± 241308low-40~858426.760SO20
74ALVC541PW-Q100Production1.65 - 3.6LVTTL± 241308low-40~851004.544.2TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVC541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveALVC54174ALVC541BQ-Q100X
( 9353 039 91115 )
74ALVC541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74ALVC541D74ALVC541D-Q100J
( 9353 007 64118 )
74ALVC541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveALVC54174ALVC541PW-Q100J
( 9353 007 65118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74ALVC541BQ-Q10074ALVC541BQ-Q100X74ALVC541BQ-Q100Always Pb-free
74ALVC541D-Q10074ALVC541D-Q100J74ALVC541D-Q100Always Pb-free
74ALVC541PW-Q10074ALVC541PW-Q100J74ALVC541PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74ALVC541_Q100Octal buffer/line driver; 3-stateData sheet2023-07-11
alvc541alvc541 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
alvc541alvc541 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.