×

74HC1G04-Q100; 74HCT1G04-Q100

Inverter

The 74HC1G04-Q100; 74HCT1G04-Q100 is a single inverter. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC1G04-Q100: CMOS level

    • For 74HCT1G04-Q100: TTL level

  • Symmetrical output impedance

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G04GV-Q100Production2.0 - 6.0CMOS± 2.6361low-40~12522033.0131TSOP5
74HC1G04GW-Q100Production2.0 - 6.0CMOS± 2.6361low-40~12526139.3138TSSOP5
74HCT1G04GV-Q100Production4.5 - 5.5TTL± 2361low-40~12522033.0131TSOP5
74HCT1G04GW-Q100Production4.5 - 5.5TTL± 2361low-40~12526139.3138TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G04GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH0474HC1G04GV-Q100H
( 9352 999 87125 )
74HC1G04GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHC74HC1G04GW-Q100H
( 9352 999 88125 )
74HCT1G04GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT0474HCT1G04GV-Q100H
( 9352 999 96125 )
74HCT1G04GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTC74HCT1G04GW-Q100H
( 9352 999 98125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC1G04GV-Q10074HC1G04GV-Q100H74HC1G04GV-Q100Always Pb-free
74HC1G04GW-Q10074HC1G04GW-Q100H74HC1G04GW-Q100Always Pb-free
74HCT1G04GV-Q10074HCT1G04GV-Q100H74HCT1G04GV-Q100Always Pb-free
74HCT1G04GW-Q10074HCT1G04GW-Q100H74HCT1G04GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT1G04_Q100InverterData sheet2023-11-17
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.