×

74LV165

8-bit parallel-in/serial-out shift register

The 74LV165 is an 8-bit serial or parallel-in/serial-out shift register. The device features a serial data input (DS), eight parallel data inputs (D0 to D7) and two complementary serial outputs (Q7 and Q7). When the parallel load input (PL) is LOW the data from D0 to D7 is loaded into the shift register asynchronously. When PL is HIGH data enters the register serially at DS. When the clock enable input (CE) is LOW data is shifted on the LOW-to-HIGH transitions of the CP input. A HIGH on CE will disable the CP input. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess VCC.

Features and benefits

  • Wide supply voltage range from 1.0 V to 5.5 V

  • CMOS low power dissipation

  • Direct interface with TTL levels (2.7 V to 3.6 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Optimized for low voltage applications: 1.0 V to 3.6 V

  • Synchronous parallel-to-serial applications

  • Synchronous serial input for easy expansion

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV165DProduction1.0 - 5.5TTL± 1218788low-40~125919.351SO16
74LV165PWProduction1.0 - 5.5TTL± 1218788low-40~1251203.348.7TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV165D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74LV165D74LV165D,118
( 9351 560 60118 )
74LV165PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveLV16574LV165PW,118
( 9351 745 40118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV165D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74LV165D74LV165D,112
( 9351 560 60112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LV165D9351560601122021-12-312022-06-3074LV165D
    74LV165PW9351745401122021-12-312022-06-3074LV165PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV165D74LV165D,11874LV165Dweek 6, 2004
      74LV165PW74LV165PW,11874LV165PWweek 17, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV165D74LV165D,11274LV165Dweek 6, 2004
      Quality and reliability disclaimer

      Documentation (8)

      File nameTitleTypeDate
      74LV1658-bit parallel-in/serial-out shift registerData sheet2024-01-31
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
      SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.