×

HEF40175B

Quad D-type flip-flop

The HEF40175B is a quad positive edge triggered D-type flip-flop with four data (Dn) inputs, common clock (CP) and asynchronous master reset (MR) inputs, and complementary Qn and Qn outputs. When MR is HIGH data at the D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and appear at the Q output. When LOW, MR resets all flip-flops (Qn = LOW, Qn = HIGH), independent of CP and Dn. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-B exceeds 200 V

  • Specified from -40 °C to +85°C and from -40 °C to +125 °C

Applications

  • Shift registers

  • Buffer/storage register

  • Pattern generator

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF40175BTProduction3.0 - 15CMOS± 2.42545low-40~85814.739.8SO16
HEF40175BTTProduction3.0 - 15CMOS± 2.42545low-40~851152.243.2TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF40175BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653ActiveHEF40175BTHEF40175BT,653
( 9333 734 70653 )
HEF40175BTT
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHF40175HEF40175BTT,118
( 9352 944 21118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF40175BT9333734706522021-12-312022-06-30HEF40175BT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF40175BTHEF40175BT,653HEF40175BTweek 6, 2004
    HEF40175BTTHEF40175BTT,118HEF40175BTTAlways Pb-free
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    HEF40175BQuad D-type flip-flopData sheet2023-10-20
    AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
    SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.