Features and benefits
-
Small plastic SMD package
-
Switching speed: max. 50 ns
-
General application
-
Continuous reverse voltage: max. 90 V
-
Repetitive peak reverse voltage: max. 110 V
-
Repetitive peak forward current: max. 600 mA
-
Repetitive peak reverse current: max. 600 mA.
-
AEC-Q101 qualified
Applications
-
General purpose switching in e.g. surface mounted circuits.
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAS29 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 600 | single | 50 | 250 | 35 |
BAS31 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 600 | dual series | 50 | 250 | 35 |
BAS35 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 600 | dual c.a. | 50 | 250 | 35 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BAS29 | SOT23-1 (SOT23) | SOT23_215 | Active | %A8 | BAS29,215 ( 9337 231 80215 ) | ||
BAS31 | SOT23-1 (SOT23) | SOT23_235 | Active | %V1 | BAS31,235 ( 9337 231 90235 ) | ||
SOT23_215 | Active | %V1 | BAS31,215 ( 9337 231 90215 ) | ||||
BAS35 | SOT23-1 (SOT23) | SOT23_215 | Active | %V2 | BAS35,215 ( 9337 232 00215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BAS35/AT | 933876260235 | |||||
BAS35/AT | 933876260215 | |||||
BAS35/B | 934059559215 | |||||
BAS35/DG | 934062217215 | |||||
BAS35/DG/B2 | 934062415215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BAS29 | BAS29,215 | BAS29 | week 34, 2003 | ||
BAS31 | BAS31,235 | BAS31 | week 34, 2003 | ||
BAS31 | BAS31,215 | BAS31 | week 34, 2003 | ||
BAS35 | BAS35,215 | BAS35 | week 34, 2003 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BAS29_31_35 | General purpose controlled avalanche (double) diodes | Data sheet | 2003-03-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.