×

PMST5088; PMST5089

NPN general purpose transistors

NPN transistor in a SC-70; SOT323 plastic package.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 30 V).

  • AEC-Q101 qualified

Applications

  • Low-noise input stages in audio equipment.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]Tj [max] (°C)
PMST5088SOT323SC-702 x 1.25 x 0.95NPN20030100300150
PMST5089SOT323SC-702 x 1.25 x 0.95NPN20025100400150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMST5088
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%1QPMST5088,115
( 9340 269 00115 )
PMST5089
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%1RPMST5089,115
( 9340 269 40115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PMST5088PMST5088,115PMST5088week 30, 2003
PMST5089PMST5089,115PMST5089week 30, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PMST5088_5089NPN general purpose transistorsData sheet1999-04-21
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.