×

BCV63; BCV63B

NPN general-purpose double transistors

NPN general-purpose double transistors in a small SOT143B Surface-Mounted

Device (SMD) plastic package.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 30 and 6 V).

  • AEC-Q101 qualified

  • Small SMD plastic package

Applications

  • General purpose switching and amplification

  • For use in Schmitt-trigger applications.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityVCEO [max] TR1 (V)VCEO [max] TR2 (V)IC [max] (mA)hFE [min]hFE [max]VCEsat [typ] (mV)Ptot [max] (mW)
BCV63SOT143BSOT143B2.9 x 1.3 x 1NPN306100110800250250
BCV63BSOT143BSOT143B2.9 x 1.3 x 1NPN306100200450250250

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCV63

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active%D5BCV63,215
( 9338 314 80215 )
BCV63B

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active%D6BCV63B,215
( 9338 352 30215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCV63BCV63,215BCV63week 49, 2002
BCV63BBCV63B,215BCV63Bweek 49, 2002
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCV63_63BNPN general-purpose double transistorsData sheet2018-08-28
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2022-05-28
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.