Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Input levels:
-
For 74HC4020-Q100: CMOS level
-
For 74HCT4020-Q100: TTL level
-
-
ESD protection:
-
MIL-STD-883, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Applications
-
Frequency dividing circuits
-
Time delay circuits
-
Control counters
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4020BQ-Q100 | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 11 | 101 | low | -40~125 | 83 | 7.0 | 51 | DHVQFN16 |
74HC4020D-Q100 | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 11 | 101 | low | -40~125 | 83 | 5.2 | 41 | SO16 |
74HC4020PW-Q100 | Production | 2.0 - 6.0 | ± 5.2 | CMOS | 11 | 101 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
74HCT4020BQ-Q100 | Production | 4.5 - 5.5 | ± 4 | TTL | 15 | 52 | low | -40~125 | 83 | 7.0 | 51 | DHVQFN16 |
74HCT4020D-Q100 | Production | 4.5 - 5.5 | ± 4 | TTL | 15 | 52 | low | -40~125 | 81 | 4.8 | 40.2 | SO16 |
74HCT4020PW-Q100 | Production | 4.5 - 5.5 | ± 4 | TTL | 15 | 52 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4020BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC4020 | 74HC4020BQ-Q100X ( 9353 020 96115 ) | |
74HC4020D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC4020D | 74HC4020D-Q100J ( 9353 003 35118 ) |
74HC4020PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4020 | 74HC4020PW-Q100J ( 9353 003 36118 ) |
74HCT4020BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HT4020 | 74HCT4020BQ-Q100X ( 9353 020 97115 ) | |
74HCT4020D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT4020D | 74HCT4020D-Q100J ( 9353 003 37118 ) |
74HCT4020PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT4020 | 74HCT4020PW-Q100J ( 9353 003 38118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4020BQ-Q100 | 74HC4020BQ-Q100X | 74HC4020BQ-Q100 | Always Pb-free | ||
74HC4020D-Q100 | 74HC4020D-Q100J | 74HC4020D-Q100 | Always Pb-free | ||
74HC4020PW-Q100 | 74HC4020PW-Q100J | 74HC4020PW-Q100 | Always Pb-free | ||
74HCT4020BQ-Q100 | 74HCT4020BQ-Q100X | 74HCT4020BQ-Q100 | Always Pb-free | ||
74HCT4020D-Q100 | 74HCT4020D-Q100J | 74HCT4020D-Q100 | Always Pb-free | ||
74HCT4020PW-Q100 | 74HCT4020PW-Q100J | 74HCT4020PW-Q100 | Always Pb-free |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4020_Q100 | 14-stage binary ripple counter | Data sheet | 2020-06-18 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.