×

HEF4067B

16-channel analog multiplexer/demultiplexer

The HEF4067B is a single-pole 16-throw analog switch (SP16T) suitable for use in analog or digital 16:1 multiplexer/demultiplexer applications. The switch features four digital select inputs (A0, A1, A2 and A3), sixteen independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-B exceeds 200 V

  • Specified from -40 °C to +85 °C

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Package name
HEF4067BTTProductionSP16T-Z3.0 - 15CMOS17520130.04-50very low-40~85TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4067BTT
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHEF4067BTHEF4067BTTJ
( 9356 913 33118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
HEF4067BTTHEF4067BTTJHEF4067BTT
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
HEF4067B16-channel analog multiplexer/demultiplexerData sheet2023-11-07
AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.