×

74HC393-Q100; 74HCT393-Q100

Dual 4-bit binary ripple counter

The 74HC393-Q100; 74HCT393-Q100 is a dual 4-stage binary ripple counter. Each counter features a clock input (nCP), an overriding asynchronous master reset input (nMR) and 4 buffered parallel outputs (nQ0 to nQ3). The counter advances on the HIGH-to-LOW transition of nCP. A HIGH on nMR clears the counter stages and forces the outputs LOW, independent of the state of nCP. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC393-Q100: CMOS level

    • For 74HCT393-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Two 4-bit binary counters with individual clocks

  • Divide by any binary module up to 28 in one package

  • Two master resets to clear each 4-bit counter individually

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC393BQ-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~125918.658DHVQFN14
74HC393D-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~125897.447SO14
74HC393PW-Q100Production2.0 - 6.0± 5.2CMOS1299low-40~1251283.452.5TSSOP14
74HCT393BQ-Q100Production4.5 - 5.5± 4TTL2053low-40~125918.658DHVQFN14
74HCT393D-Q100Production4.5 - 5.5± 4TTL2053low-40~125897.447SO14
74HCT393PW-Q100Production4.5 - 5.5± 4TTL2053low-40~1251283.452.5TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC393BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC39374HC393BQ-Q100X
( 9353 043 67115 )
74HC393D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC393D74HC393D-Q100J
( 9353 043 68118 )
74HC393PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC39374HC393PW-Q100J
( 9353 043 69118 )
74HCT393BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHT39374HCT393BQ-Q100X
( 9353 043 71115 )
74HCT393D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT393D74HCT393D-Q100J
( 9353 043 72118 )
74HCT393PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT39374HCT393PW-Q100J
( 9353 043 73118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC393BQ-Q10074HC393BQ-Q100X74HC393BQ-Q100Always Pb-free
74HC393D-Q10074HC393D-Q100J74HC393D-Q100Always Pb-free
74HC393PW-Q10074HC393PW-Q100J74HC393PW-Q100Always Pb-free
74HCT393BQ-Q10074HCT393BQ-Q100X74HCT393BQ-Q100Always Pb-free
74HCT393D-Q10074HCT393D-Q100J74HCT393D-Q100Always Pb-free
74HCT393PW-Q10074HCT393PW-Q100J74HCT393PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT393_Q100Dual 4-bit binary ripple counterData sheet2024-03-19
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.