×

74LVT240

3.3 V Octal inverting buffer/line driver; 3-state

The 74LVT240 is an 8-bit inverting buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs.

Features and benefits

  • Octal bus interface

  • 3-state buffers

  • Wide supply voltage range from 2.7 to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • Output capability: +64 mA and -32 mA

  • Direct interface with TTL levels

  • Input and output interface capability to systems at 5 V supply

  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs

  • Live insertion and extraction permitted

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • MIL STD 883 method 3015: exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to 85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVT240DProduction2.7 - 3.6TTL-32 / +641508medium-40~858460SO20
74LVT240PWProduction2.7 - 3.6TTL-32 / +641508medium-40~8510044TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT240D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74LVT240D74LVT240D,118
( 9351 671 80118 )
74LVT240PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVT24074LVT240PW,118
( 9351 763 40118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT240D9351671801122021-12-312022-06-3074LVT240D
    74LVT240PW9351763401122021-12-312022-06-3074LVT240PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVT240D74LVT240D,11874LVT240Dweek 4, 2004
      74LVT240PW74LVT240PW,11874LVT240PWweek 7, 2005
      Quality and reliability disclaimer

      Documentation (8)

      File nameTitleTypeDate
      74LVT2403.3 V Octal inverting buffer/line driver; 3-stateData sheet2021-07-28
      lvt240lvt240 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      lvtlvt Spice modelSPICE model2013-05-06
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvt240lvt240 IBIS modelIBIS model2013-04-07
      lvtlvt Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.