Features and benefits
-
Wide supply voltage range:
-
For 74AHC574: from 2.0 V to 5.5 V
-
For 74AHCT574: from 4.5 V to 5.5 V
-
-
Overvoltage tolerant inputs to 5.5 V
-
Balanced propagation delays
-
All inputs have a Schmitt-trigger action
-
High noise immunity
-
3-state non-inverting outputs for bus orientated applications
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
Input levels:
-
For 74AHC574: CMOS input level
-
For 74AHCT574: TTL input level
-
- ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC574BQ | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | 130 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
74AHC574D | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | 130 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
74AHC574PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 4.4 | 130 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
74AHCT574BQ | Production | 4.5 - 5.5 | TTL | ± 8 | 4.4 | 130 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
74AHCT574D | Production | 4.5 - 5.5 | TTL | ± 8 | 4.4 | 130 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
74AHCT574PW | Production | 4.5 - 5.5 | TTL | ± 8 | 4.4 | 130 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC574BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | AHC574 | 74AHC574BQ,115 ( 9352 855 46115 ) | |
74AHC574D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHC574D | 74AHC574D,118 ( 9352 630 80118 ) |
74AHC574PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHC574 | 74AHC574PW,118 ( 9352 630 81118 ) |
74AHCT574BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | AHCT574 | 74AHCT574BQ,115 ( 9352 855 49115 ) | |
74AHCT574D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHCT574D | 74AHCT574D,118 ( 9352 630 82118 ) |
74AHCT574PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHCT574 | 74AHCT574PW,118 ( 9352 630 83118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC574PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | AHC574 | 74AHC574PW,112 ( 9352 630 81112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC574D | 935263080112 | 2021-12-31 | 2022-06-30 | 74AHC574D | ||
74AHC574PW | 935263081112 | 2021-12-31 | 2022-06-30 | 74AHC574PW | ||
74AHCT574D | 935263082112 | 2021-12-31 | 2022-06-30 | 74AHCT574D | ||
74AHCT574PW | 935263083112 | 2021-12-31 | 2022-06-30 | 74AHCT574PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC574BQ | 74AHC574BQ,115 | 74AHC574BQ | Always Pb-free | ||
74AHC574D | 74AHC574D,118 | 74AHC574D | week 30, 2004 | ||
74AHC574PW | 74AHC574PW,118 | 74AHC574PW | week 5, 2005 | ||
74AHCT574BQ | 74AHCT574BQ,115 | 74AHCT574BQ | Always Pb-free | ||
74AHCT574D | 74AHCT574D,118 | 74AHCT574D | week 30, 2004 | ||
74AHCT574PW | 74AHCT574PW,118 | 74AHCT574PW | week 7, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC574PW | 74AHC574PW,112 | 74AHC574PW | week 5, 2005 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT574 | Octal D-type flip-flop; positive edge-trigger; 3-state | Data sheet | 2023-09-06 |
ahc574 | ahc574 IBIS model | IBIS model | 2013-04-07 |
ahct574 | ahct574 IBIS model | IBIS model | 2013-04-07 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.