×

PEMB17; PUMB17

PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm

PNP/PNP resistor-equipped transistors

Features and benefits

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place cost

  • AEC-Q101 qualified

Applications

  • Low current peripheral driver

  • Control of IC inputs

  • Replacement of general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PUMB17SOT363TSSOP62.1 x 1.25 x 0.951004722PNP/PNP30050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB17
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveB%8PUMB17,115
( 9340 578 86115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PUMB17/ZL9340697781152017-05-312017-11-30PUMB17

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    PUMB17PUMB17,115PUMB17Always Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    PEMB17_PUMB17PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhmData sheet2009-09-14
    LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
    MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
    SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.