Features and benefits
- Ultra compact package: 0.6 x 0.3 mm outline dimensions
- Very low package height: 0.3 mm typical
- Very high ESD robustness up to 30 kV
- Ultra low capacitance
- Very low clamping voltage
- Unidirectional and Bidirectional configuration
Applications
- Low-speed datalines: key pads, volume buttons, etc.
- Analog datalines: earphone and microphone
- High-speed datalines: USB2.0, USB3.0, etc
- Antenna protection
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PESD12VA-SF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 12 | 17 | 6.1 | 30 | Production | N |
PESD12VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD12VW1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 12 | 0.45 | 20 | 30 | Production | N |
PESD12VY1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 12 | 0.37 | 7 | 16.2 | Production | N |
PESD15VR1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 15 | 0.11 | - | - | Production | N |
PESD15VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD15VW1ACSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Asymmetric | 1 | 15 | 0.52 | 24.4 A average | 30 | Production | N |
PESD15VW1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 15 | 0.45 | 20 | 30 | Production | N |
PESD15VW1UCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 15 | 1 | 24 A average | 30 | Production | N |
PESD16VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 16 | 5.7 | 1.3 | 12 | Production | N |
PESD18VF1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 18 | 0.23 | - | 10 | Production | N |
PESD18VF1BSF NRND | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 18 | 0.28 | 1 | 10 | Not for design in | N |
PESD18VV1BASF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD18VV1BBSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 18 | 4.1 | 3 | 25 | Production | N |
PESD18VY1BBIF | SOD962D | DSN0603D-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD1V0R1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 1 | 0.187 | - | - | Production | N |
PESD1V0R1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 1 | 0.155 | - | - | Production | N |
PESD1V0Y1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 1 | 0.16 | 6.9 A average | 14 | Production | N |
PESD1V2Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 1.2 | 0.26 | 4.8 | 15 | Production | N |
PESD20VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD20VY1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 20 | 0.7 | 25 A average | 30 | Production | N |
PESD22VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | - | - | - | - | - | - | Production | N |
PESD24VF1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 24 | 0.21 | - | 10 | Production | N |
PESD24VF1BSF NRND | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 24 | 0.25 | 1 | 10 | Not for design in | N |
PESD24VV1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | - | - | 9.3 | 6.5 A average | 30 | Production | N |
PESD24VY1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 24 | 0.17 | - | 10 | Production | N |
PESD2V0Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 2 | 0.69 | 6 | 20 | Production | N |
PESD2V5X1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 2.5 | 2 | 22 | 25 | Production | N |
PESD2V5Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 2.5 | 0.25 | 4 | 15 | Production | N |
PESD2V8R1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 2.8 | 0.1 | 4.5 | 10 | Production | N |
PESD2V8Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 2.8 | 0.16 | 6.9 A average | 14 | Production | N |
PESD30VF1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 30 | 0.19 | - | 10 | Production | N |
PESD3V3C1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.2 | 9 | 20 | Production | N |
PESD3V3F1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.78 | 20 | 20 | Production | N |
PESD3V3HS2-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.8 | 11 | 18 | Production | N |
PESD3V3L1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 24.2 | 20 | 30 | Production | N |
PESD3V3L1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 32.5 | 20 | 30 | Production | N |
PESD3V3MS-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 5 | 18 | 30 | Production | N |
PESD3V3NW-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.6 | 20 | 30 | Production | N |
PESD3V3R1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.187 | - | - | Production | N |
PESD3V3R1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.155 | 3.2 | - | Production | N |
PESD3V3S1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 10.7 | 12 | 30 | Production | N |
PESD3V3U1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 5.3 | 5.4 | 20 | Production | N |
PESD3V3V1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 8.5 | 7.1 | 27 | Production | N |
PESD3V3W1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.55 | 20 | 30 | Production | N |
PESD3V3X1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 1.1 | 8 | 20 | Production | N |
PESD3V3Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.24 | 4 | 15 | Production | N |
PESD3V3Z1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.45 | 15 | 30 | Production | N |
PESD3V3Z1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.3 | 0.28 | 9.5 | 20 | Production | N |
PESD3V6Z1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 3.6 | 0.45 | 15 | 30 | Production | N |
PESD4V0W1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.55 | 20 | 30 | Production | N |
PESD4V0X1BESF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.9 | 15 | 30 | Production | N |
PESD4V0Y1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.7 | 25 A average | 30 | Production | N |
PESD4V0Y1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.16 | 6.9 A average | 14 | Production | N |
PESD4V0Y1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.24 | 4 | 15 | Production | N |
PESD4V0Z1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.45 | 15 | 30 | Production | N |
PESD4V0Z1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 4 | 0.28 | 9.5 | 20 | Production | N |
PESD5V0C1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.2 | 9 | 20 | Production | N |
PESD5V0C1USF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 5 | 0.45 | 9 | 20 | Production | N |
PESD5V0F1BSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.25 | 2.2 | 10 | Production | N |
PESD5V0F1USF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 5 | 0.6 | 3 | 10 | Production | N |
PESD5V0H1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.15 | 7 | 15 | Production | N |
PESD5V0HS2-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | - | 5 | 15 | Production | N |
PESD5V0HS-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.25 | 4 | 15 | Production | N |
PESD5V0L1BSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 12 | 3 | 30 | Production | N |
PESD5V0L1USF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 5 | 12 | 1.2 | 30 | Production | N |
PESD5V0R1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.08 | - | - | Production | N |
PESD5V0R1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.085 | 3.5 | 8 | Production | N |
PESD5V0R1BDSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.1 | 4.8 | 12 | Production | N |
PESD5V0R1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 0.1 | 4.5 | 10 | Production | N |
PESD5V0S1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 35 | 8 | 30 | Production | N |
PESD5V0S1USF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 5 | 35 | 3.5 | 30 | Production | N |
PESD5V0V1BCSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 5.3 | 1 | 20 | Production | N |
PESD5V0V1BDSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 5.3 | 2 | 25 | Production | N |
PESD5V0V1BSF | SOD962 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 3.5 | 1 | 15 | Production | N |
PESD5V0X1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5 | 1.1 | 7 | 20 | Production | N |
PESD5V5C1BBSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | - | - | 0.26 | 10 A average | 15 | Production | N |
PESD5V5HS2-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5.5 | - | 5.5 | 15 | Production | N |
PESD5V5HS-SF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5.5 | - | 8 | 15 | Production | N |
PESD5V5S1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5.5 | 6.2 | 11 | 22 | Production | N |
PESD5V5U1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5.5 | 5.3 | 5.4 | 30 | Production | N |
PESD5V5V1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 5.5 | 8 | 7.1 | 20 | Production | N |
PESD6V5C1USF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Unidirectional | 1 | 6.5 | 0.45 | 9 | 20 | Production | N |
PESD7V0C1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 7 | 0.2 | 9 | 20 | Production | N |
PESD7V0H1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 7 | 0.15 | 7 | 15 | Production | N |
PESD7V0R1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 7 | 0.1 | 4.5 | 10/15 | Production | N |
PESD7V1R1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 7.1 | 0.108 | - | 8 | Production | N |
PESD7V1R1BDSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 7.1 | 0.13 | - | 12 | Production | N |
PESD9V0C1BSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 9 | 0.2 | 8.5 | 18 | Production | N |
PESD9V0W1BCSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 9 | 0.5 | - | 30 | Production | N |
PESD9V0W1BDSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 9 | 0.49 | 20 | 30 | Production | N |
PESD9V0Z1BDSF | SOD962-2 | DSN0603-2 | 0.6 x 0.3 x 0.3 | Bidirectional | 1 | 9 | 0.32 | 15 | 30 | Production | N |
(-) dash denotes: "Parameter value not specified for this product"
Package
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD18VF1BSF | DSN0603-2 (SOD962-2) | SOD962-2 | SOD962-2_315 | Discontinued / End-of-life | J | PESD18VF1BSFYL ( 9340 676 03315 ) | |
PESD24VF1BSF | DSN0603-2 (SOD962-2) | SOD962-2 | SOD962-2_315 | Discontinued / End-of-life | H | PESD24VF1BSFYL ( 9340 680 24315 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PESD18VF1BSF | 934067603315 | |||||
PESD18VF1BSF | 934067603317 | |||||
PESD24VF1BSF | 934068024315 | |||||
PESD3V3X1BCSF | 934069674317 | |||||
PESD3V3Z1BSF | 934070334317 | |||||
PESD5V0F1BSF | 934064776317 | |||||
PESD5V0H1BSF | 934068765317 | |||||
PESD5V0HS-SF | 934069618317 | |||||
PESD5V0L1BSF | 934064606317 | |||||
PESD5V0S1BSF | 934064605317 | |||||
PESD5V0V1BDSF | 934066027317 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD12VA-SF | PESD12VA-SFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD12VV1BSF | PESD12VV1BSFYL | Not available You can request this via a support request | |||
PESD12VW1BCSF | PESD12VW1BCSFYL | Not available You can request this via a support request | |||
PESD12VY1BSF | PESD12VY1BSFYL | Not available You can request this via a support request | |||
PESD15VR1BSF | PESD15VR1BSFYL | Not available You can request this via a support request | |||
PESD15VV1BSF | PESD15VV1BSFYL | Not available You can request this via a support request | |||
PESD15VW1ACSF | PESD15VW1ACSFYL | Not available You can request this via a support request | |||
PESD15VW1BCSF | PESD15VW1BCSFYL | Not available You can request this via a support request | |||
PESD15VW1UCSF | PESD15VW1UCSFYL | Not available You can request this via a support request | |||
PESD16VV1BSF | PESD16VV1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD18VF1BBSF | PESD18VF1BBSFYL | Not available You can request this via a support request | |||
PESD18VV1BASF | PESD18VV1BASFYL | Not available You can request this via a support request | |||
PESD18VV1BBSF | PESD18VV1BBSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD18VY1BBIF | PESD18VY1BBIFYL | Not available You can request this via a support request | |||
PESD1V0R1BBSF | PESD1V0R1BBSFYL | Not available You can request this via a support request | |||
PESD1V0R1BSF | PESD1V0R1BSFYL | Not available You can request this via a support request | |||
PESD1V0Y1BBSF | PESD1V0Y1BBSFYL | Not available You can request this via a support request | |||
PESD1V2Y1BSF | PESD1V2Y1BSFYL | Not available You can request this via a support request | |||
PESD20VV1BSF | PESD20VV1BSFYL | Not available You can request this via a support request | |||
PESD20VY1BBSF | PESD20VY1BBSFYL | Not available You can request this via a support request | |||
PESD22VV1BSF | PESD22VV1BSFYL | Not available You can request this via a support request | |||
PESD24VF1BBSF | PESD24VF1BBSFYL | Not available You can request this via a support request | |||
PESD24VV1BSF | PESD24VV1BSFYL | Not available You can request this via a support request | |||
PESD24VY1BSF | PESD24VY1BSFYL | Not available You can request this via a support request | |||
PESD2V0Y1BSF | PESD2V0Y1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD2V5X1BSF | PESD2V5X1BSFYL | Not available You can request this via a support request | |||
PESD2V5Y1BSF | PESD2V5Y1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD2V8R1BSF | PESD2V8R1BSFYL | Not available You can request this via a support request | |||
PESD2V8Y1BSF | PESD2V8Y1BSFYL | Not available You can request this via a support request | |||
PESD30VF1BSF | PESD30VF1BSFYL | Not available You can request this via a support request | |||
PESD3V3C1BSF | PESD3V3C1BSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD3V3F1BSF | PESD3V3F1BSFYL | Not available You can request this via a support request | |||
PESD3V3HS2-SF | PESD3V3HS2-SFYL | Not available You can request this via a support request | |||
PESD3V3L1BBSF | PESD3V3L1BBSFYL | Not available You can request this via a support request | |||
PESD3V3L1BSF | PESD3V3L1BSFYL | Not available You can request this via a support request | |||
PESD3V3MS-SF | PESD3V3MS-SFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V3NW-SF | PESD3V3NW-SFYL | Not available You can request this via a support request | |||
PESD3V3R1BBSF | PESD3V3R1BBSFYL | Not available You can request this via a support request | |||
PESD3V3R1BSF | PESD3V3R1BSFYL | Not available You can request this via a support request | |||
PESD3V3S1BSF | PESD3V3S1BSFYL | Not available You can request this via a support request | |||
PESD3V3U1BCSF | PESD3V3U1BCSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD3V3V1BCSF | PESD3V3V1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V3W1BCSF | PESD3V3W1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V3X1BCSF | PESD3V3X1BCSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD3V3Y1BSF | PESD3V3Y1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V3Z1BCSF | PESD3V3Z1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V3Z1BSF | PESD3V3Z1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD3V6Z1BCSF | PESD3V6Z1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD4V0W1BCSF | PESD4V0W1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD4V0X1BESF | PESD4V0X1BESFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD4V0Y1BBSF | PESD4V0Y1BBSFYL | Not available You can request this via a support request | |||
PESD4V0Y1BCSF | PESD4V0Y1BCSFYL | Not available You can request this via a support request | |||
PESD4V0Y1BSF | PESD4V0Y1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD4V0Z1BCSF | PESD4V0Z1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD4V0Z1BSF | PESD4V0Z1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD5V0C1BSF | PESD5V0C1BSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0C1USF | PESD5V0C1USFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0F1BSF | PESD5V0F1BSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0F1USF | PESD5V0F1USF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0H1BSF | PESD5V0H1BSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0HS2-SF | PESD5V0HS2-SFYL | Not available You can request this via a support request | |||
PESD5V0HS-SF | PESD5V0HS-SFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0L1BSF | PESD5V0L1BSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0L1USF | PESD5V0L1USF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0R1BBSF | PESD5V0R1BBSFYL | Not available You can request this via a support request | |||
PESD5V0R1BCSF | PESD5V0R1BCSFYL | Not available You can request this via a support request | |||
PESD5V0R1BDSF | PESD5V0R1BDSFYL | Not available You can request this via a support request | |||
PESD5V0R1BSF | PESD5V0R1BSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0S1BSF | PESD5V0S1BSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0S1USF | PESD5V0S1USF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0V1BCSF | PESD5V0V1BCSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0V1BDSF | PESD5V0V1BDSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0V1BSF | PESD5V0V1BSF,315 | Not available You can request this via a support request | Always Pb-free | ||
PESD5V0X1BCSF | PESD5V0X1BCSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD5V5C1BBSF | PESD5V5C1BBSFYL | Not available You can request this via a support request | |||
PESD5V5HS2-SF | PESD5V5HS2-SFYL | Not available You can request this via a support request | |||
PESD5V5HS-SF | PESD5V5HS-SFYL | Not available You can request this via a support request | |||
PESD5V5S1BSF | PESD5V5S1BSFYL | Not available You can request this via a support request | |||
PESD5V5U1BCSF | PESD5V5U1BCSFYL | Not available You can request this via a support request | |||
PESD5V5V1BCSF | PESD5V5V1BCSFYL | Not available You can request this via a support request | |||
PESD6V5C1USF | PESD6V5C1USFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD7V0C1BSF | PESD7V0C1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD7V0H1BSF | PESD7V0H1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD7V0R1BSF | PESD7V0R1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD7V1R1BCSF | PESD7V1R1BCSFYL | Not available You can request this via a support request | |||
PESD7V1R1BDSF | PESD7V1R1BDSFYL | Not available You can request this via a support request | |||
PESD9V0C1BSF | PESD9V0C1BSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD9V0W1BCSF | PESD9V0W1BCSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD9V0W1BDSF | PESD9V0W1BDSFYL | Not available You can request this via a support request | week 25, 2019 | ||
PESD9V0Z1BDSF | PESD9V0Z1BDSFYL | Not available You can request this via a support request |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD18VF1BSF | PESD18VF1BSFYL | Not available You can request this via a support request | Always Pb-free | ||
PESD24VF1BSF | PESD24VF1BSFYL | Not available You can request this via a support request | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
DSN0603-2_SOD962-2_mk | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
Nexperia_DSN0603-2_SOD962-2 | DSN0603-2 SOD962-2 3D | Marcom graphics | 2018-08-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD962-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Package information | 2021-01-06 |
SOD962 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- PESD12VA-SF
- PESD12VV1BSF
- PESD12VW1BCSF
- PESD12VY1BSF
- PESD15VR1BSF
- PESD15VV1BSF
- PESD15VW1ACSF
- PESD15VW1BCSF
- PESD15VW1UCSF
- PESD16VV1BSF
- PESD18VF1BBSF
- PESD18VF1BSF
- PESD18VV1BASF
- PESD18VV1BBSF
- PESD18VY1BBIF
- PESD1V0R1BBSF
- PESD1V0R1BSF
- PESD1V0Y1BBSF
- PESD1V2Y1BSF
- PESD20VV1BSF
- PESD20VY1BBSF
- PESD22VV1BSF
- PESD24VF1BBSF
- PESD24VF1BSF
- PESD24VV1BSF
- PESD24VY1BSF
- PESD2V0Y1BSF
- PESD2V5X1BSF
- PESD2V5Y1BSF
- PESD2V8R1BSF
- PESD2V8Y1BSF
- PESD30VF1BSF
- PESD3V3C1BSF
- PESD3V3F1BSF
- PESD3V3HS2-SF
- PESD3V3L1BBSF
- PESD3V3L1BSF
- PESD3V3MS-SF
- PESD3V3NW-SF
- PESD3V3R1BBSF
- PESD3V3R1BSF
- PESD3V3S1BSF
- PESD3V3U1BCSF
- PESD3V3V1BCSF
- PESD3V3W1BCSF
- PESD3V3X1BCSF
- PESD3V3Y1BSF
- PESD3V3Z1BCSF
- PESD3V3Z1BSF
- PESD3V6Z1BCSF
- PESD4V0W1BCSF
- PESD4V0X1BESF
- PESD4V0Y1BBSF
- PESD4V0Y1BCSF
- PESD4V0Y1BSF
- PESD4V0Z1BCSF
- PESD4V0Z1BSF
- PESD5V0C1BSF
- PESD5V0C1USF
- PESD5V0F1BSF
- PESD5V0F1USF
- PESD5V0H1BSF
- PESD5V0HS2-SF
- PESD5V0HS-SF
- PESD5V0L1BSF
- PESD5V0L1USF
- PESD5V0R1BBSF
- PESD5V0R1BCSF
- PESD5V0R1BDSF
- PESD5V0R1BSF
- PESD5V0S1BSF
- PESD5V0S1USF
- PESD5V0V1BCSF
- PESD5V0V1BDSF
- PESD5V0V1BSF
- PESD5V0X1BCSF
- PESD5V5C1BBSF
- PESD5V5HS2-SF
- PESD5V5HS-SF
- PESD5V5S1BSF
- PESD5V5U1BCSF
- PESD5V5V1BCSF
- PESD6V5C1USF
- PESD7V0C1BSF
- PESD7V0H1BSF
- PESD7V0R1BSF
- PESD7V1R1BCSF
- PESD7V1R1BDSF
- PESD9V0C1BSF
- PESD9V0W1BCSF
- PESD9V0W1BDSF
- PESD9V0Z1BDSF
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.