×

74CBTLV3257

Quad 1-of-2 multiplexer/demultiplexer

The 74CBTLV3257 provides a quad 1-of-2 high-speed multiplexer/demultiplexer with common select (S) and output enable (OE) inputs. The low ON resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. When pin OE = LOW, one of the two switches is selected (low-impedance ON-state) with pin S. When pin OE = HIGH, all switches are in the high-impedance OFF-state, independent of pin S.

Schmitt trigger action at control input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 2.3 V to 3.6 V.

To ensure the high-impedance OFF-state during power-up or power-down, OE should be tied to the VCC through a pull-up resistor. The minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA per JESD78B Class I level A

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLV3257BQProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~1259313.762DHVQFN16
74CBTLV3257DProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~125929.652SO16
74CBTLV3257DSProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~12514842.042SSOP16
74CBTLV3257GUProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~125---XQFN16
74CBTLV3257PWProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~1251254.554.6TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLV3257BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveTV325774CBTLV3257BQ,115
( 9352 900 04115 )
74CBTLV3257D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74CBTLV3257D74CBTLV3257D,118
( 9352 900 05118 )
74CBTLV3257DS
SSOP16
(SOT519-1)
SOT519-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
SOT519-1_118ActiveTLV325774CBTLV3257DS,118
( 9352 900 06118 )
74CBTLV3257GU
XQFN16
(SOT1161-1)
SOT1161-1SOT1161-1_115ActiveStandard Marking74CBTLV3257GUX
( 9356 901 13115 )
74CBTLV3257PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveTLV325774CBTLV3257PW,118
( 9352 900 07118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CBTLV3257BQ74CBTLV3257BQ,11574CBTLV3257BQAlways Pb-free
74CBTLV3257D74CBTLV3257D,11874CBTLV3257DAlways Pb-free
74CBTLV3257DS74CBTLV3257DS,11874CBTLV3257DSAlways Pb-free
74CBTLV3257GU74CBTLV3257GUX74CBTLV3257GUweek 25, 2019
74CBTLV3257PW74CBTLV3257PW,11874CBTLV3257PWAlways Pb-free
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
74CBTLV3257Quad 1-of-2 multiplexer/demultiplexerData sheet2024-02-01
cbtlv3257IBIS model of 74CBTLV3257IBIS model2017-12-11
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SOT1161-1plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm bodyPackage information2022-06-15
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT519-1plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm bodyPackage information2022-06-20

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtlv3257IBIS model of 74CBTLV3257IBIS model2017-12-11

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.