Features and benefits
-
Balanced propagation delays
-
All inputs have Schmitt-trigger action
-
Inputs accept voltages higher than VCC
-
Input levels:
-
The 74VHC126 operates with CMOS input level
-
The 74VHCT126 operates with TTL input level
-
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101C exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74VHC126BQ | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 103 | 71 | DHVQFN14 |
74VHC126D | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 105 | 63 | SO14 |
74VHC126PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 138 | 64.3 | TSSOP14 |
74VHCT126BQ | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 103 | 71 | DHVQFN14 |
74VHCT126D | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 105 | 63 | SO14 |
74VHCT126PW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 138 | 64.3 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74VHC126BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | VC126 | 74VHC126BQ,115 ( 9352 896 25115 ) | |
74VHC126D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74VHC126D | 74VHC126D,118 ( 9352 896 27118 ) |
74VHC126PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | VHC126 | 74VHC126PW,118 ( 9352 896 29118 ) |
74VHCT126BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | VT126 | 74VHCT126BQ,115 ( 9352 896 26115 ) | |
74VHCT126D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74VHCT126D | 74VHCT126D,118 ( 9352 896 28118 ) |
74VHCT126PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | VHCT126 | 74VHCT126PW,118 ( 9352 896 31118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74VHC126BQ | 74VHC126BQ,115 | 74VHC126BQ | Always Pb-free | ||
74VHC126D | 74VHC126D,118 | 74VHC126D | Always Pb-free | ||
74VHC126PW | 74VHC126PW,118 | 74VHC126PW | Always Pb-free | ||
74VHCT126BQ | 74VHCT126BQ,115 | 74VHCT126BQ | Always Pb-free | ||
74VHCT126D | 74VHCT126D,118 | 74VHCT126D | Always Pb-free | ||
74VHCT126PW | 74VHCT126PW,118 | 74VHCT126PW | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT126 | Quad buffer/line driver; 3-state | Data sheet | 2020-04-06 |
74vhc126 | 74vhc126 IBIS model | IBIS model | 2013-04-07 |
74vhct126 | 74vhct126 IBIS model | IBIS model | 2013-04-07 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.