×

74LVT14

3.3 V hex inverter Schmitt trigger

The 74LVT14 is a hex inverter with Schmitt-trigger inputs. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Different positive and negative going input threshold voltages

  • Tolerant of slow input transitions

  • Wide supply voltage range from 2.7 V to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • Output capability: +32 mA/-20 mA

  • High noise immunity

  • Direct interface with TTL levels

  • No bus current loading when output is tied to 5 V bus

  • Power-up 3-state

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up protection exceeds 500 mA per JESD78 class II level A

  • Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVT14BQProduction2.7 - 3.6TTL-32/+641506medium-40~8510674DHVQFN14
74LVT14DProduction2.7 - 3.6TTL-32/+641506medium-40~8510867SO14
74LVT14PWProduction2.7 - 3.6TTL-32 / +641506medium-40~8514167.5TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveLVT1474LVT14BQ,115
( 9352 855 99115 )
74LVT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVT14D74LVT14D,118
( 9352 091 70118 )
74LVT14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVT1474LVT14PW,118
( 9352 091 90118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74LVT14D74LVT14D,112
( 9352 091 70112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT14D9352091701122021-12-312022-06-3074LVT14D
    74LVT14PW9352091901122021-12-312022-06-3074LVT14PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVT14BQ74LVT14BQ,11574LVT14BQAlways Pb-free
      74LVT14D74LVT14D,11874LVT14Dweek 5, 2004
      74LVT14PW74LVT14PW,11874LVT14PWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVT14D74LVT14D,11274LVT14Dweek 5, 2004
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      74LVT143.3 V hex inverter Schmitt triggerData sheet2024-01-25
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.