Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Input levels:
-
For 74HC597: CMOS level
-
For 74HCT597: TTL level
-
-
8-bit parallel storage register inputs
-
Shift register has direct overriding load and clear
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC597D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 108 | 8 | low | -40~125 | 74 | 1.5 | 32 | SO16 |
74HC597PW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 108 | 8 | low | -40~125 | 109 | 1.0 | 36.3 | TSSOP16 |
74HCT597D | Production | 4.5 - 5.5 | TTL | ± 4 | 20 | 83 | 8 | low | -40~125 | 74 | 1.5 | 32.3 | SO16 |
74HCT597PW | Production | 4.5 - 5.5 | TTL | ± 4 | 20 | 83 | 8 | low | -40~125 | 74 | 1.5 | 32.3 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC597D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC597D | 74HC597D,653 ( 9337 573 30653 ) |
74HC597PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC597 | 74HC597PW,118 ( 9351 891 50118 ) |
74HCT597D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT597D | 74HCT597D,653 ( 9337 573 50653 ) |
74HCT597PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | 4HCT597 | 74HCT597PWJ ( 9356 912 12118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC597D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HC597D | 74HC597D,652 ( 9337 573 30652 ) |
74HCT597D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT597D | 74HCT597D,652 ( 9337 573 50652 ) |
Discontinuation information
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC597D | 74HC597D,653 | 74HC597D | week 30, 2004 | ||
74HC597PW | 74HC597PW,118 | 74HC597PW | week 10, 2005 | ||
74HCT597D | 74HCT597D,653 | 74HCT597D | week 6, 2004 | ||
74HCT597PW | 74HCT597PWJ | 74HCT597PW |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC597D | 74HC597D,652 | 74HC597D | week 30, 2004 | ||
74HCT597D | 74HCT597D,652 | 74HCT597D | week 6, 2004 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT597 | 8-bit shift register with input flip-flops | Data sheet | 2024-03-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.