×

74AHCT541A

Octal buffer/line driver; 3-state

The 74AHCT541A is an 8-bit buffer/line driver with 3-state outputs and TTL inputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the associated outputs to assume a high-impedance OFF-state.

Designed to operate over a VCC range from 4.5 V to 5.5 V, the inputs are TTL compatible, which allows the device to be used to translate from 3.3 V to 5 V.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Direct interface with TTL levels

  • Supply voltage range from 4.5 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Typical tpd of 2.8 ns at 5 V

  • Typical VOL(p)< 0.8 V at VCC = 5 V, Tamb = 25 °C

  • Typical VOH(v)> 2.3 V at VCC = 5 V, Tamb = 25 °C

  • Supports mixed-mode voltage operation on all ports

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHCT541ABQProduction4.5 - 5.5TTL± 8608low-40~1258561DHVQFN20
74AHCT541APWProduction4.5 - 5.5TTL± 8608low-40~12510145TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCT541ABQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveAHCT541A74AHCT541ABQX
( 9353 067 94115 )
74AHCT541APW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveAHT541A74AHCT541APWJ
( 9353 066 47118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHCT541ABQ74AHCT541ABQX74AHCT541ABQAlways Pb-free
74AHCT541APW74AHCT541APWJ74AHCT541APWAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHCT541AOctal buffer/line driver; 3-stateData sheet2023-09-27
ahct541a74AHCT541A IBIS modelIBIS model2016-05-10
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct541a74AHCT541A IBIS modelIBIS model2016-05-10

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.