×

74CBTLV3244

8-bit bus switch with 4-bit output enables

The 74CBTLV3244 is a dual 4-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control four switch channels. The switches are disabled when the associated nOE input is HIGH. Schmitt trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1000 V

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA per JESD78B Class I level A

  • IOFF circuitry provides partial Power-down mode operation

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLV3244BQProduction2.3 - 3.63.3CMOS/LVTTL740080.2very low-40~125767.347DHVQFN20
74CBTLV3244PWProduction2.3 - 3.63.3CMOS/LVTTL740080.2very low-40~125994.343.4TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLV3244BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveBTLV324474CBTLV3244BQ,115
( 9352 938 19115 )
74CBTLV3244PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveTLV324474CBTLV3244PW,118
( 9352 938 21118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CBTLV3244BQ74CBTLV3244BQ,11574CBTLV3244BQAlways Pb-free
74CBTLV3244PW74CBTLV3244PW,11874CBTLV3244PWAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74CBTLV32448-bit bus switch with 4-bit output enablesData sheet2022-12-13
cbtlv324474CBTLV3244 IBIS modelIBIS model2013-11-10
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtlv324474CBTLV3244 IBIS modelIBIS model2013-11-10

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.