×

NXP3875Y; NXP3875G

50 V, 150 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • General-purpose transistors

  • Small SMD plastic package

  • Two different current gain selections

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
NXP3875GSOT23SOT232.9 x 1.3 x 1NPN2005015020040015080Y
NXP3875YSOT23SOT232.9 x 1.3 x 1NPN2005015012024015080Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXP3875GSOT23-1
(SOT23)
SOT23_215Active%JFNXP3875GR
( 9340 672 39215 )
NXP3875YSOT23-1
(SOT23)
SOT23_235Active%JENXP3875YVL
( 9340 672 38235 )
SOT23_215Active%JENXP3875YR
( 9340 672 38215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXP3875GNXP3875GRNXP3875GAlways Pb-free
NXP3875YNXP3875YVLNXP3875Yweek 25, 2019
NXP3875YNXP3875YRNXP3875YAlways Pb-free
Quality and reliability disclaimer

Documentation (1)

File nameTitleTypeDate
NXP3875Y_NXP3875G50 V, 150 mA NPN general-purpose transistorsData sheet2012-12-12

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.