×

74LVC1G06

Inverter with open-drain output

The 74LVC1G06 is a single inverter with open-drain output. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Overvoltage tolerant inputs to 5.5 V

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC1G06GMProduction1.65 - 5.5CMOS/LVTTL321751low-40~125320163XSON6
74LVC1G06GNProduction1.65 - 5.5CMOS/LVTTL321751low-40~125358222XSON6
74LVC1G06GSProduction1.65 - 5.5CMOS/LVTTL321751low-40~125341231XSON6
74LVC1G06GVProduction1.65 - 5.5CMOS/LVTTL321751low-40~125278175TSOP5
74LVC1G06GWProduction1.65 - 5.5CMOS/LVTTL321751low-40~125319188TSSOP5
74LVC1G06GXProduction1.65 - 5.5CMOS/LVTTL321751low-40~125345211X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G06GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveVR74LVC1G06GM,132
( 9352 771 74132 )
SOT886_115ActiveVR74LVC1G06GM,115
( 9352 771 74115 )
74LVC1G06GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveVR74LVC1G06GN,132
( 9352 917 72132 )
74LVC1G06GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveVR74LVC1G06GS,132
( 9352 928 95132 )
74LVC1G06GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveV0674LVC1G06GV,125
( 9352 720 28125 )
74LVC1G06GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveVR74LVC1G06GW,125
( 9352 666 80125 )
74LVC1G06GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveVR74LVC1G06GX,125
( 9352 983 76125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1G06GW935266680165
74LVC1G06GW935266680115
74LVC1G06GW935266680118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G06GM74LVC1G06GM,13274LVC1G06GMAlways Pb-free
74LVC1G06GM74LVC1G06GM,11574LVC1G06GMAlways Pb-free
74LVC1G06GN74LVC1G06GN,13274LVC1G06GNAlways Pb-free
74LVC1G06GS74LVC1G06GS,13274LVC1G06GSAlways Pb-free
74LVC1G06GV74LVC1G06GV,12574LVC1G06GVweek 36, 2003
74LVC1G06GW74LVC1G06GW,12574LVC1G06GWweek 36, 2003
74LVC1G06GX74LVC1G06GX,12574LVC1G06GXAlways Pb-free
Quality and reliability disclaimer

Documentation (22)

File nameTitleTypeDate
74LVC1G06Inverter with open-drain outputData sheet2023-08-04
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g0674LVC1G06 IBIS modelIBIS model2014-10-20
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g0674LVC1G06 IBIS modelIBIS model2014-10-20

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.