×

74ABT32

Quad 2-input OR gate

The 74ABT32 is a quad 2-input OR gate. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 4.5 V to 5.5 V

  • BiCMOS high speed and output drive

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up protection exceeds 500 mA per JESD78B class II level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74ABT32DProduction4.5 - 5.5TTL-15 / +202.31004medium-40~8510618.964SO14
74ABT32PWProduction4.5 - 5.5TTL-15 / +202.31004medium-40~851407.466TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT32D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74ABT32D74ABT32D,118
( 9352 087 00118 )
74ABT32PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveABT3274ABT32PW,118
( 9352 087 20118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT32D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74ABT32D74ABT32D,112
( 9352 087 00112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ABT32D9352087001122021-12-312022-06-3074ABT32D
    74ABT32PW9352087201122021-12-312022-06-3074ABT32PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ABT32D74ABT32D,11874ABT32Dweek 5, 2004
      74ABT32PW74ABT32PW,11874ABT32PWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ABT32D74ABT32D,11274ABT32Dweek 5, 2004
      Quality and reliability disclaimer

      Documentation (10)

      File nameTitleTypeDate
      74ABT32Quad 2-input OR gateData sheet2024-01-18
      abt32abt32 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      abtabt Spice modelSPICE model2013-05-06
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      abt32abt32 IBIS modelIBIS model2013-04-07
      abtabt Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.