Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP53-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -80 | -1000 | 63 | 160 | 150 | 100 |
BCP53-10T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | - | - | - | - | - | - | 150 | - |
BCP53-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -80 | -1000 | 100 | 250 | 150 | 100 |
BCP53-16T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | - | - | - | - | - | - | 150 | - |
BCP53T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -80 | -1000 | 63 | 250 | 150 | 100 |
BCP53T-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | - | - | - | - | - | - | 150 | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP53-10T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5310T | BCP53-10TF ( 9340 701 15135 ) |
SOT223_115 | Active | P5310T | BCP53-10TX ( 9340 701 15115 ) | ||||
BCP53-10T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5310T | BCP53-10T-QF ( 9346 663 48135 ) |
SOT223_115 | Active | P5310T | BCP53-10T-QX ( 9346 663 48115 ) | ||||
BCP53-16T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5316T | BCP53-16TF ( 9340 701 16135 ) |
SOT223_115 | Active | P5316T | BCP53-16TX ( 9340 701 16115 ) | ||||
BCP53-16T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5316T | BCP53-16T-QF ( 9346 663 49135 ) |
SOT223_115 | Active | P5316T | BCP53-16T-QX ( 9346 663 49115 ) | ||||
BCP53T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP53T | BCP53TF ( 9340 701 14135 ) |
SOT223_115 | Active | BCP53T | BCP53TX ( 9340 701 14115 ) | ||||
BCP53T-Q | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP53T | BCP53T-QF ( 9346 663 47135 ) |
SOT223_115 | Active | BCP53T | BCP53T-QX ( 9346 663 47115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP53-10T | BCP53-10TF | BCP53-10T | week 25, 2019 | ||
BCP53-10T | BCP53-10TX | BCP53-10T | Always Pb-free | ||
BCP53-10T-Q | BCP53-10T-QF | BCP53-10T-Q | |||
BCP53-10T-Q | BCP53-10T-QX | BCP53-10T-Q | |||
BCP53-16T | BCP53-16TF | BCP53-16T | week 25, 2019 | ||
BCP53-16T | BCP53-16TX | BCP53-16T | Always Pb-free | ||
BCP53-16T-Q | BCP53-16T-QF | BCP53-16T-Q | |||
BCP53-16T-Q | BCP53-16T-QX | BCP53-16T-Q | |||
BCP53T | BCP53TF | BCP53T | week 25, 2019 | ||
BCP53T | BCP53TX | BCP53T | Always Pb-free | ||
BCP53T-Q | BCP53T-QF | BCP53T-Q | |||
BCP53T-Q | BCP53T-QX | BCP53T-Q |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP53T_SER | 80 V, 1 A PNP medium power transistors | Data sheet | 2019-04-29 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.