Features and benefits
-
Low forward voltage
-
Low capacitance
-
AEC-Q101 qualified
Applications
-
Ultra high-speed switching
-
Line termination
-
Voltage clamping
-
Reverse polarity protection
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT754 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | single | 600@IF=100mA | 10 | 1 | 2 | 25 | Y |
BAT754A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | common anode | 600@IF=100mA | 10 | - | 2 | - | - |
BAT754C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | common cathode | 600@IF=100mA | 10 | - | 2 | - | - |
BAT754L | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 30 | 200 | isolated | 750@IF=100mA | 10 | 1 | 2 | 25 | Y |
BAT754S | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | series connected | 600@IF=100mA | 10 | - | 2 | - | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BAT754 | SOT23-1 (SOT23) | SOT23_215 | Active | 2K% | BAT754,215 ( 9340 557 14215 ) | ||
BAT754A | SOT23-1 (SOT23) | SOT23_215 | Active | 2L% | BAT754A,215 ( 9340 557 30215 ) | ||
BAT754C | SOT23-1 (SOT23) | SOT23_215 | Active | 2M% | BAT754C,215 ( 9340 557 31215 ) | ||
BAT754L | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | L1% | BAT754L,115 ( 9340 563 31115 ) |
BAT754S | SOT23-1 (SOT23) | SOT23_215 | Active | 2N% | BAT754S,215 ( 9340 557 32215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BAT754 | BAT754,215 | BAT754 | week 34, 2003 | ||
BAT754A | BAT754A,215 | BAT754A | week 34, 2003 | ||
BAT754C | BAT754C,215 | BAT754C | week 34, 2003 | ||
BAT754L | BAT754L,115 | BAT754L | week 23, 2003 | ||
BAT754S | BAT754S,215 | BAT754S | week 34, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.