×

74LVT04-Q100

3.3 V Hex inverter

The 74LVT04-Q100 is a hex inverter. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • Wide supply voltage range from 2.7 to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • Direct interface with TTL levels

  • No bus current loading when output is tied to 5 V bus

  • Power-up 3-state

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVT04D-Q100Production2.7 - 3.6TTL-0.6251506medium-40~8510820.367SO14
74LVT04PW-Q100Production2.7 - 3.6TTL-0.6251506medium-40~851417.8867.4894690265487TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVT04D74LVT04D-Q100J
( 9353 004 67118 )
74LVT04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVT0474LVT04PW-Q100J
( 9353 004 68118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVT04D-Q10074LVT04D-Q100J74LVT04D-Q100Always Pb-free
74LVT04PW-Q10074LVT04PW-Q100J74LVT04PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74LVT04_Q1003.3 V Hex inverterData sheet2024-04-18
lvt04lvt04 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
lvtlvt Spice modelSPICE model2013-05-06
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvt04lvt04 IBIS modelIBIS model2013-04-07
lvtlvt Spice modelSPICE model2013-05-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.