×

74HC04-Q100; 74HCT04-Q100

Hex inverter

The 74HC04-Q100; 74HCT04-Q100 is a hex inverter. The inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Input levels:

    • For 74HC04-Q100: CMOS level

    • For 74HCT04-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC04BQ-Q100Production2.0 - 6.0CMOS± 5.2366low-40~12510721.975DHVQFN14
74HC04D-Q100Production2.0 - 6.0CMOS± 5.2366low-40~12511021.168SO14
74HC04PW-Q100Production2.0 - 6.0CMOS± 5.2366low-40~1251428.1668.4400442477876TSSOP14
74HCT04BQ-Q100Production4.5 - 5.5TTL± 4366low-40~12510721.975DHVQFN14
74HCT04D-Q100Production4.5 - 5.5TTL± 4366low-40~12511021.168SO14
74HCT04PW-Q100Production4.5 - 5.5TTL± 4366low-40~1251428.1668.4400442477876TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC0474HC04BQ-Q100,115
( 9352 987 27115 )
74HC04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC04D74HC04D-Q100,118
( 9352 987 28118 )
74HC04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC0474HC04PW-Q100,118
( 9352 987 29118 )
74HCT04BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT0474HCT04BQ-Q100,115
( 9352 987 31115 )
74HCT04D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT04D74HCT04D-Q100,118
( 9352 987 32118 )
74HCT04PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT0474HCT04PW-Q100,118
( 9352 987 33118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC04BQ-Q10074HC04BQ-Q100,11574HC04BQ-Q100Always Pb-free
74HC04D-Q10074HC04D-Q100,11874HC04D-Q100Always Pb-free
74HC04PW-Q10074HC04PW-Q100,11874HC04PW-Q100Always Pb-free
74HCT04BQ-Q10074HCT04BQ-Q100,11574HCT04BQ-Q100Always Pb-free
74HCT04D-Q10074HCT04D-Q100,11874HCT04D-Q100Always Pb-free
74HCT04PW-Q10074HCT04PW-Q100,11874HCT04PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
74HC_HCT04_Q100Hex inverterData sheet2024-02-16
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc0474HC04 IBIS modelIBIS model2022-10-21
hct0474HCT04 IBIS modelIBIS model2022-10-21
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc0474HC04 IBIS modelIBIS model2022-10-21
hct0474HCT04 IBIS modelIBIS model2022-10-21
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.