Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
Input levels:
-
For 74HC3G04: CMOS level
-
For 74HCT3G04: TTL level
-
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC3G04DC | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 3 | low | -40~125 | 205 | 115 | VSSOP8 |
74HC3G04DP | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 3 | low | -40~125 | 120 | 106 | TSSOP8 |
74HCT3G04DC | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 3 | low | -40~125 | 205 | 115 | VSSOP8 |
74HCT3G04DP | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 3 | low | -40~125 | 217 | 106 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC3G04DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | H04 | 74HC3G04DC,125 ( 9352 747 74125 ) | |
74HC3G04DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | H04 | 74HC3G04DP,125 ( 9352 719 30125 ) | |
74HCT3G04DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | T04 | 74HCT3G04DC,125 ( 9352 747 76125 ) | |
74HCT3G04DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | T04 | 74HCT3G04DP,125 ( 9352 719 29125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC3G04DC | 74HC3G04DC,125 | 74HC3G04DC | week 1, 2005 | ||
74HC3G04DP | 74HC3G04DP,125 | 74HC3G04DP | week 41, 2004 | ||
74HCT3G04DC | 74HCT3G04DC,125 | 74HCT3G04DC | week 1, 2005 | ||
74HCT3G04DP | 74HCT3G04DP,125 | 74HCT3G04DP | week 45, 2004 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT3G04 | Triple inverter | Data sheet | 2023-12-08 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.