×

74HC3G14-Q100; 74HCT3G14-Q100

Triple inverting Schmitt trigger

The 74HC3G14-Q100; 74HCT3G14-Q100 is a triple inverter with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Input levels:

    • For 74HC3G14-Q100: CMOS level

    • For 74HCT3G14-Q100: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Applications

  • Wave and pulse shaper for highly noisy environments

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC3G14DC-Q100Production2.0 - 6.0CMOS± 5.2363low-40~12520535.4115VSSOP8
74HC3G14DP-Q100Production2.0 - 6.0CMOS± 5.2363low-40~12521720.7106TSSOP8
74HCT3G14DC-Q100Production4.5 - 5.5TTL± 4363low-40~12520535.4115VSSOP8
74HCT3G14DP-Q100Production4.5 - 5.5TTL± 4363low-40~12521720.7106TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveH1474HC3G14DC-Q100H
( 9353 008 73125 )
74HC3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveH1474HC3G14DP-Q100H
( 9353 008 74125 )
74HCT3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveT1474HCT3G14DC-Q100H
( 9353 008 75125 )
74HCT3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveT1474HCT3G14DP-Q100H
( 9353 008 77125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC3G14DC-Q10074HC3G14DC-Q100H74HC3G14DC-Q100Always Pb-free
74HC3G14DP-Q10074HC3G14DP-Q100H74HC3G14DP-Q100Always Pb-free
74HCT3G14DC-Q10074HCT3G14DC-Q100H74HCT3G14DC-Q100Always Pb-free
74HCT3G14DP-Q10074HCT3G14DP-Q100H74HCT3G14DP-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
74HC_HCT3G14_Q100Triple inverting Schmitt triggerData sheet2023-12-18
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.